Properties
Version | Bit holder |
Order No. | 2489300000 |
Type | WK I SLIM BIT |
GTIN (EAN) | 4050118499353 |
Qty. | 1 items |
Packaging | miscellaneous |
Width | 170 mm |
Width (inches) | 6.693 inch |
Diameter | 13 mm |
Net weight | 27.4 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Slim Bits](https://mdcop.weidmueller.com/mediadelivery/asset/900_52746) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002120 |
ETIM 7.0 | EC002120 |
ETIM 8.0 | EC002120 |
ETIM 9.0 | EC002120 |
ETIM 10.0 | EC002120 |
ECLASS 9.0 | 21-04-92-19 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-92-19 |
ECLASS 11.0 | 21-04-04-35 |
ECLASS 12.0 | 21-04-04-35 |
ECLASS 13.0 | 21-04-04-35 |
ECLASS 14.0 | 21-04-04-35 |
ECLASS 15.0 | 21-04-04-35 |
Accessories
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Robertson
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... slotted-head screws
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... hexagonal / Allen key
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Phillips crosshead
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Pozidriv crosshead