Properties
Version | Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, Width: 22 mm |
Order No. | 1604300000 |
Type | WKB 1/3 |
GTIN (EAN) | 4008190010225 |
Qty. | 50 items |
Depth | 6.1 mm |
Depth (inches) | 0.24 inch |
Height | 9.3 mm |
Height (inches) | 0.366 inch |
Width | 22 mm |
Width (inches) | 0.866 inch |
Net weight | 2.12 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Colour | orange |
UL 94 flammability rating | V-2 |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Pitch in mm (P) | 8 mm |
TS 35 offset | 47 mm |
Installation advice | Direct mounting |
Number of poles | 3 |
Operating temperature range, max. | 100 °C |
Rated current | 41 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62227) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1604300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1604300000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |