Properties
Version | Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 6, Pitch in mm (P): 8.00, Insulated: Yes, Width: 42.3 mm |
Order No. | 2702230000 |
Type | WKB 1/6 |
GTIN (EAN) | 4064675023470 |
Qty. | 40 items |
Local product | Only available in certain countries |
Depth | 6.1 mm |
Depth (inches) | 0.24 inch |
Height | 9.3 mm |
Height (inches) | 0.366 inch |
Width | 42.3 mm |
Width (inches) | 1.665 inch |
Net weight | 4.52 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Colour | orange |
UL 94 flammability rating | V-2 |
Version | Cross-connector |
Explosion-tested version | No |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Pitch in mm (P) | 8 mm |
Number of poles | 6 |
Rated current | 41 A |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |