Properties
Version | WKM, Conductor and cable markers, 7 - 115 mm, 43 x 18 mm, Wire and cable markers, Transparent |
Order No. | 1610700000 |
Type | WKM 18/43 |
GTIN (EAN) | 4008190204488 |
Qty. | 50 items |
Depth | 3.5 mm |
Depth (inches) | 0.138 inch |
Height | 43 mm |
Height (inches) | 1.693 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 1.66 g |
Operating temperature range | -40...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer | Wire and cable markers |
Colour | Transparent |
Material | Polypropylene |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -40 °C |
Type of printing | neutral |
UL 94 flammability rating | HB |
Width | 18 mm |
Conductor cross-section, max. | 150 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 7 - 115 mm |
Conductor O.D., max. | 115 mm |
Conductor O.D., min. | 7 mm |
Cross-section for connected wire | 16 - 150 mm² |
Product information | For cable ties with a width up to 8.4 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62322) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1610700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1610700000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
-
Item No.:2005260000Packaging unit:2000 PC
ELS, Insert markers, 40 x 16 mm, yellow
-
-
Item No.:1670380000Packaging unit:10 PC
Terminal markers, Insert markers, 40 x 16.5 mm, yellow
-
Item No.:1607710000Packaging unit:10 PC
Terminal markers, Insert markers, 40 x 16.5 mm, white
-
Item No.:1670370000Packaging unit:10 PC
Terminal markers, Insert markers, 40 x 16.5 mm, white
-
Item No.:1631350000Packaging unit:10 PC
Terminal markers, Insert markers, 40 x 16.5 mm, yellow
-
Item No.:1045630000Packaging unit:40 PC
ELS, Insert markers, 40 x 16 mm, yellow
-
Item No.:1045620000Packaging unit:40 PC
ELS, Insert markers, 40 x 16 mm, white
Is accessory of
-
Item No.:0139000000Packaging unit:100 PC
Terminal markers, Insert markers, 500 x 12.5 mm, white
-
Item No.:1670380000Packaging unit:10 PC
Terminal markers, Insert markers, 40 x 16.5 mm, yellow
-
Item No.:1631350000Packaging unit:10 PC
Terminal markers, Insert markers, 40 x 16.5 mm, yellow
-
Item No.:1607710000Packaging unit:10 PC
Terminal markers, Insert markers, 40 x 16.5 mm, white
-
Item No.:1631920000Packaging unit:10 PC
Terminal markers, Insert markers, 40 x 7 mm, white
-
Item No.:1670370000Packaging unit:10 PC
Terminal markers, Insert markers, 40 x 16.5 mm, white
-
Item No.:1636510000Packaging unit:10 PC
Terminal markers, Insert markers, 15 x 6 mm, white
-
Item No.:1045620000Packaging unit:40 PC
ELS, Insert markers, 40 x 16 mm, white
-
Item No.:1045630000Packaging unit:40 PC
ELS, Insert markers, 40 x 16 mm, yellow
-
Item No.:1045690000Packaging unit:8 PC
ELS, Insert markers, 40 x 16 mm, To customer specification
-
Item No.:2005260000Packaging unit:2000 PC
ELS, Insert markers, 40 x 16 mm, yellow
-