Properties
Version | Fuse terminal, Screw connection, black, 2.5 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20 |
Order No. | 1162950000 |
Type | WMF 2.5 FU 60-150V SW |
GTIN (EAN) | 4032248992096 |
Qty. | 50 items |
Depth | 74 mm |
Depth (inches) | 2.913 inch |
Depth including DIN rail | 74.5 mm |
Height | 88 mm |
Height (inches) | 3.465 inch |
Width | 5.08 mm |
Width (inches) | 0.2 inch |
Net weight | 19.7 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | DEMKO14ATEX1389U |
Certificate No. (IECEX) | IECEXUL14.0097U |
Current (ATEX) | 6.3 A |
Wire cross section max. (ATEX) | 4 mm² |
Current (IECEX) | 6.3 A |
Wire cross section max. (IECEX) | 4 mm² |
Marking EN 60079-7 | Ex ec II C Gc |
Ex 2014/34/EU label | II 3 G |
Version |
Screw connection
Fuse isolator for plug-in cross-connector One end without connector |
End cover plate required | Yes |
Number of levels | 1 |
Number of clamping points per level | 2 |
Rail | TS 35 |
Open sides | right |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.5 mm² |
Clamping screw | M 3 |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 2 |
Stripping length | 10 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-1057876 |
Current size B (CSA) | 17 A |
Current size C (CSA) | 17 A |
Current size D (CSA) | 5 A |
Voltage size B (CSA) | 600 V |
Voltage size C (CSA) | 600 V |
Voltage size D (CSA) | 600 V |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 26 AWG |
Type of voltage for indicator | AC/DC |
Cartridge fuse | G-Si. 5 x 20 |
Display | Red LED |
Fuse holder (cartridge holder) | Pivoting |
Power loss for overload and short-circuit protection for a composite arrangement | 1.6 W at 6.3 A @ 23°C |
Power loss for overload and short-circuit protection for an individual arrangement | 1.6 W at 6.3 A @ 44°C |
Power loss for short-circuit protection only for a composite arrangement | 2.5 W at 6.3 A @ 48°C |
Power loss for short-circuit protection only for an individual arrangement | 4 W at 6.3 A @ 61°C |
Type of voltage for indicator | AC/DC |
Rail | TS 35 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 2.5 mm² |
Rated voltage | 150 V |
Rated DC voltage | 150 V |
Rated current | 6.3 A |
Current at maximum wires | 6.3 A |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 12 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 12 AWG |
Conductor size Field wiring min. (cURus) | 26 AWG |
Current size B (cURus) | 17 A |
Current size C (cURus) | 17 A |
Current size D (cURus) | 5 A |
Voltage size B (cURus) | 600 V |
Voltage size C (cURus) | 600 V |
Voltage size D (cURus) | 600 V |
Wire cross section max. (cURus) | 12 AWG |
Wire cross section min. (cURus) | 26 AWG |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_72399)
[ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_79912) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_79913) [AEx ec Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_79914) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178454) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37371) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60636) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1162950000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1162950000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1162950000&norm=0) |
User Documentation |
[Beipackzettel_WMF.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35349)
[NTI WMF FU.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_72408) [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![CURUSEX](/picture/CURUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![IECEXULD](/picture/IECEXULD.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Certificate No. (cURusEX) | E184763 |