WNT 35N 10X3

Test-disconnect terminal, Screw connection, Busbar connection, 35 mm², 400 V, 125 A, sliding, Cross-disconnect: without, TS 35, blue

Item No. 1718550000

Properties

Accessories

    MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white

  • Terminal BlocksAccessoriesBusbarsBlank busbarsCopper
  • SSCH 10X3X1000 CU/SN
    Item No.:
    0348900000
    Packaging unit:
    1 Meter

    Busbar (terminal)

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 7
    Item No.:
    0517960000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • Terminal BlocksApplication rangeBuilding installation wiringAccessoriesSupport bracketsW-Series
  • WHP 2.5-35N/10X3 BL
    Item No.:
    1050280000
    Packaging unit:
    20 PC

    End and partition plate for terminals, End and intermediate plate, 60 mm x 2 mm, blue

  • ToolsScrewdriversCombined screwing and cutting tool "Swifty®"
  • SWIFTY SET
    Item No.:
    9006060000
    Packaging unit:
    1 PC

    Cutting and screwing-tool, Cutting tool for one-hand operation

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white