Properties
Order No. | 2666400000 |
Type | WPC GFSN |
GTIN (EAN) | 4050118688627 |
Qty. | 1 items |
Net weight | 1,000 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Version | sliding grille plates |
Note | includes holding fixture and two sliding grille plates |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ECLASS 10.0 | 21-07-03-10 |
ECLASS 11.0 | 21-07-04-02 |
ECLASS 12.0 | 21-07-04-02 |
ECLASS 13.0 | 21-07-04-02 |
ECLASS 14.0 | 21-07-04-02 |
ROHS | Conform |