Properties
Version | Automatic machines |
Order No. | 2634140000 |
Type | WPC WAGON |
GTIN (EAN) | 4050118688122 |
Qty. | 1 items |
Depth | 750 mm |
Depth (inches) | 29.527 inch |
Height | 1,800 mm |
Height (inches) | 70.866 inch |
Width | 1100 |
Width (inches) | 43.307 inch |
Net weight | 30,000 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Compressed-air connection | 5.5 bar |
Electrical connection | 100 - 240 V AC / 50/60 Hz |
Compressed-air connection | 5.5 bar |
Electrical connection | 100 - 240 V AC / 50/60 Hz |
Electrical connection | 100 - 240 V AC / 50/60 Hz |
Display | 15-inch touchscreen |
Note |
pivoting display holder
Load capacity max. 180 kg Panel with completed cabling and additional mains plugs and USB connections Mobile use |
Compressed-air connection | 5.5 bar |
User Documentation |
[WPC-Server program](https://mdcop.weidmueller.com/mediadelivery/asset/900_93145)
[WPC-Tool planning software](https://mdcop.weidmueller.com/mediadelivery/asset/900_93146) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002224 |
ETIM 7.0 | EC011808 |
ETIM 8.0 | EC011808 |
ETIM 9.0 | EC011808 |
ECLASS 9.1 | 21-07-03-08 |
ECLASS 10.0 | 21-07-03-08 |
ECLASS 11.0 | 21-07-03-08 |
ECLASS 12.0 | 21-07-03-08 |
ECLASS 13.0 | 21-07-03-08 |
ECLASS 14.0 | 21-07-03-08 |
ROHS | Conform |