Properties
Version | Potential distributor terminal, Screw connection, 25, 1000 V, 101 A, Number of poles: 1, Light Grey |
Order No. | 1561910000 |
Type | WPD 100 2X25/6X10 GY |
GTIN (EAN) | 4050118367218 |
Qty. | 3 items |
Depth | 49 mm |
Depth (inches) | 1.929 inch |
Height | 55.4 mm |
Height (inches) | 2.181 inch |
Width | 30.2 mm |
Width (inches) | 1.189 inch |
Net weight | 102 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 130 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9b5f0838-1f0b-4c14-9fc7-3f5e6ee75be2 |
Material | Wemid |
Colour | Light Grey |
UL 94 flammability rating | V-0 |
Version | Screw connection |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | Yes |
PE connection | No |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Installation advice | Terminal rail / mounting plate |
Open sides | closed |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Connection direction | on side |
Type of connection | Screw connection |
Installation advice | Terminal rail / mounting plate |
Number of poles | 1 |
Standards | IEC 60998-2-1 |
Rated cross-section | 25 mm² |
Rated voltage | 1,000 V |
Rated AC voltage | 1,000 V |
Rated DC voltage | 1,000 V |
Rated current | 101 A |
Standards | IEC 60998-2-1 |
Approval/Certificate/Document of Conformity |
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89227)
[FIMKO certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152185) [VDE Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153699) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_236993) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_97203) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39528) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1561910000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1561910000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1561910000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[DATA SHEET WPD 100](https://mdcop.weidmueller.com/mediadelivery/asset/900_89305) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-19 |
Approvals | ![CE](/picture/CE.gif) ![DETNORVER](/picture/DETNORVER.gif) ![FIMKO](/picture/FIMKO.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |