Properties
Version | Potential distributor terminal, Screw connection, grey, 25 mm², 164 A, 1000 V, Number of connections: 7, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid |
Order No. | 1562000000 |
Type | WPD 104 1X25+1X16/2X16+3X10 GY |
GTIN (EAN) | 4050118367157 |
Qty. | 1 items |
Depth | 49 mm |
Depth (inches) | 1.929 inch |
Height | 68 mm |
Height (inches) | 2.677 inch |
Width | 31.5 mm |
Width (inches) | 1.24 inch |
Net weight | 96 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9b5f0838-1f0b-4c14-9fc7-3f5e6ee75be2 |
Material | Wemid |
Colour | grey |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | CNEX16ATEX0005U |
Certificate No. (IECEX) | IECEXCNEX16.0005U |
Max. voltage (ATEX) | 550 V |
Current (ATEX) | 101 A |
Wire cross section max. (ATEX) | 25 mm² |
Max. voltage (IECEX) | 550 V |
Current (IECEX) | 101 A |
Version | Screw connection |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | Yes |
PE connection | No |
Rail |
Mounting plate
TS 35 |
N-function | Yes |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Installation advice | Terminal rail / mounting plate |
Open sides | closed |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Connection cross-section, stranded, max. | 25 mm² |
Connection direction | on side |
Number of connections | 7 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 16 mm² |
Wire connection cross-section, solid core, max. | 25 mm² |
Certificate number (cCSAus) | 70128467 |
Installation advice | Terminal rail / mounting plate |
Number of poles | 1 |
Rail |
Mounting plate
TS 35 |
Standards |
IEC 60947-7-1
UL 1059 |
Rated cross-section | 25 mm² |
Rated voltage | 1,000 V |
Rated AC voltage | 1,000 V |
Rated DC voltage | 1,000 V |
Rated current | 164 A |
Standards |
IEC 60947-7-1
UL 1059 |
Certificate No. (cURus) | E60693 |
Product information | The socket complies with flammability class V-2 according to UL94. |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_105794)
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253936) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89230) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_105800) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_105801) [VDE Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153698) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178481) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253013) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37513) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39535) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1562000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1562000000) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[DATA SHEET WPD 104](https://mdcop.weidmueller.com/mediadelivery/asset/900_89309) [NTI WPD 104](https://mdcop.weidmueller.com/mediadelivery/asset/900_105788) [Manual - How to connect aluminum wires in WPD-Terminal blocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_317919) [Torque_Conductor_Connection_Data_WPD_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_319361) [Drehmoment_Leiteranschlussdaten_WPD_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_319362) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-19 |
ECLASS 14.0 | 27-25-01-19 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CCSAUS](/picture/CCSAUS.gif) ![CE](/picture/CE.gif) ![CENEXATEX](/picture/CENEXATEX.gif) ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXCENEX](/picture/IECEXCENEX.gif) ![UKEX](/picture/UKEX.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:1561990000Packaging unit:20 PC
Cross-connector (terminal), Plugged, grey, 135 A, Number of poles: 3, Pitch in mm (P): 31.50, Insulated: Yes, Width: 80.2 mm
-
Item No.:1561980000Packaging unit:20 PC
Cross-connector (terminal), Plugged, grey, 135 A, Number of poles: 2, Pitch in mm (P): 31.50, Insulated: Yes, Width: 49.3 mm
-
Terminal BlocksApplication rangePower distributionAccessoriesCross connection
ToolsScrewdriversSocket wrenchSocket wrench sets