Properties
Version | Potential distributor terminal, Screw connection, black, 35 mm², 214 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid |
Order No. | 2725420000 |
Type | WPD 205 2X35/4X25+6X16 2XBK |
GTIN (EAN) | 4050118796162 |
Qty. | 1 items |
Depth | 53.7 mm |
Depth (inches) | 2.114 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 71.2 mm |
Width (inches) | 2.803 inch |
Net weight | 288 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e1c310ef-6b67-4efa-80a6-d307472f4de9 |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Version | Screw connection |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | Yes |
Rail |
Mounting plate
TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Open sides | closed |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Connection cross-section, stranded, max. | 35 mm² |
Connection direction | on side |
Number of connections | 12 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 25 mm² |
Wire connection cross-section, solid core, max. | 35 mm² |
Number of poles | 2 |
Rail |
Mounting plate
TS 35 |
Standards |
IEC 60947-7-1
UL 1059 |
Rated cross-section | 35 mm² |
Rated voltage | 1,000 V |
Rated AC voltage | 1,000 V |
Rated DC voltage | 1,500 V |
Rated current | 214 A |
Standards |
IEC 60947-7-1
UL 1059 |
Product information | The socket complies with flammability class V-2 according to UL94. |
Approval/Certificate/Document of Conformity |
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253936)
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89230) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253013) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_165230) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_303903) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2725420000) |
User Documentation |
[DATA SHEET WPD 205](https://mdcop.weidmueller.com/mediadelivery/asset/900_89320)
[Manual - How to connect aluminum wires in WPD-Terminal blocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_317919) [Torque_Conductor_Connection_Data_WPD_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_319361) [Drehmoment_Leiteranschlussdaten_WPD_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_319362) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-19 |
ECLASS 14.0 | 27-25-01-19 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1561970000Packaging unit:20 PC
Cross-connector (terminal), Plugged, grey, 135 A, Number of poles: 3, Pitch in mm (P): 35.60, Insulated: Yes, Width: 88.4 mm
-
Item No.:1561960000Packaging unit:10 PC
Cross-connector (terminal), Plugged, grey, 135 A, Number of poles: 2, Pitch in mm (P): 35.60, Insulated: Yes, Width: 52.8 mm
-
Terminal BlocksApplication rangePower distributionAccessoriesCross connection
ToolsScrewdriversSocket wrenchSocket wrench sets