Properties
Version | Potential distributor terminal, Screw connection, Light Grey, blue, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid |
Order No. | 2874530000 |
Type | WPD 330CC 3X50/3X50 BL |
GTIN (EAN) | 4064675648451 |
Qty. | 3 items |
Depth | 45 mm |
Depth (inches) | 1.772 inch |
Height | 72 mm |
Height (inches) | 2.835 inch |
Width | 51.2 mm |
Width (inches) | 2.016 inch |
Net weight | 76 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour |
Light Grey
blue |
UL 94 flammability rating | V-0 |
Version | Screw connection |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 6 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
Rail |
TS 35
Mounting plate |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Open sides | closed |
Snap-on | Yes |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Clamping range, max. | 50 mm² |
Clamping range, min. | 2.5 mm² |
Clamping screw | M 10 |
Connection cross-section, stranded, max. | 50 mm² |
Connection direction | on side |
Number of connections | 6 |
Stripping length | 16 mm |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 35 mm² |
Wire connection cross-section, solid core, max. | 50 mm² |
Number of poles | 1 |
Rail |
TS 35
Mounting plate |
Standards | IEC 60947-7-1 |
Rated cross-section | 50 mm² |
Rated voltage | 1,000 V |
Rated AC voltage | 1,000 V |
Rated DC voltage | 1,000 V |
Rated current | 150 A |
Current at maximum wires | 150 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.21 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 4.8 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Approval/Certificate/Document of Conformity |
[LMP 23.0563U- WPD (Rev. 0)](https://mdcop.weidmueller.com/mediadelivery/asset/900_312468)
[Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_314038) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_303266) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2874530000) |
User Documentation |
[Manual - How to connect aluminum wires in WPD-Terminal blocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_317919)
[Torque_Conductor_Connection_Data_WPD_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_319361) [Drehmoment_Leiteranschlussdaten_WPD_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_319362) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-19 |
ECLASS 14.0 | 27-25-01-19 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![FIMKO](/picture/FIMKO.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
-
-
-
-
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
MarkersTerminal markersRelated markersTag holderMarker holder
Terminal BlocksApplication rangePower feed-inAccessoriesProtection against contactProtective covers
ToolsScrewdriversSocket wrenchSocket wrench sets
MarkersTerminal markersMultiCardDekafixDEK 5/5Blank