Version | Potential distributor terminal, Screw connection, Light Grey, brown, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid |
Order No. | 2874590000 |
Type | WPD 331CC 3X95/3X95 BN |
GTIN (EAN) | 4064675648512 |
Qty. | 1 items |
Depth | 57 mm |
Depth (inches) | 2.244 inch |
Height | 95 mm |
Height (inches) | 3.74 inch |
Width | 68.6 mm |
Width (inches) | 2.701 inch |
Net weight | 76 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour |
Light Grey
brown |
UL 94 flammability rating | V-0 |
Version | Screw connection |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 6 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
Rail |
TS 35
Mounting plate |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Open sides | closed |
Snap-on | Yes |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Clamping range, max. | 95 mm² |
Clamping range, min. | 10 mm² |
Clamping screw | M 14 |
Connection cross-section, stranded, max. | 95 mm² |
Connection direction | on side |
Number of connections | 6 |
Stripping length | 26 mm |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 70 mm² |
Wire connection cross-section, solid core, max. | 95 mm² |
Number of poles | 1 |
Rail |
TS 35
Mounting plate |
Standards | IEC 60947-7-1 |
Rated cross-section | 95 mm² |
Rated voltage | 1,000 V |
Rated AC voltage | 1,000 V |
Rated DC voltage | 1,000 V |
Rated current | 232 A |
Current at maximum wires | 232 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.14 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 7.42 W |
Short-time withstand current resistance | 8/20µs with 50 kA |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Approval/Certificate/Document of Conformity | |
Engineering Data | |
CADENAS eCATALOG | |
User Documentation | |
Catalogues |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-19 |
ECLASS 14.0 | 27-25-01-19 |
Approvals | |
ROHS | Conform |
UL File Number Search | |
Certificate No. (cURus) | E60693 |
-
-
-
-
-
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
MarkersTerminal markersRelated markersTag holderMarker holder
ToolsScrewdriversSocket wrenchSocket wrench sets
Terminal BlocksApplication rangePower feed-inAccessoriesProtection against contactProtective covers
MarkersTerminal markersMultiCardDekafixDEK 5/5Blank