Properties
Version | PE terminal, Screw connection, Green/yellow, 1.5 mm², 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, Wemid |
Order No. | 1798460000 |
Type | WPE 1.5/R3.5 |
GTIN (EAN) | 4032248330003 |
Qty. | 50 items |
Depth | 24 mm |
Depth (inches) | 0.945 inch |
Depth including DIN rail | 25 mm |
Height | 24.5 mm |
Height (inches) | 0.965 inch |
Width | 3.5 mm |
Width (inches) | 0.138 inch |
Net weight | 2.14 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | Green/yellow |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | DEMKO14ATEX1338U |
Certificate No. (IECEX) | IECEXULD14.0005U |
Wire cross section max. (ATEX) | 2.5 mm² |
Wire cross section max. (IECEX) | 2.5 mm² |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version |
Screw connection
With PE connection One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | Yes |
Rail | TS 15 |
N-function | No |
PE function | Yes |
PEN function | No |
Explosion-tested version | No |
Installation advice | when screwed in |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 1.5 mm² |
Blade size | 0.4 x 2.5 mm |
Clamping range, max. | 1.5 mm² |
Clamping range, min. | 0.13 mm² |
Clamping screw | M 2 |
Connection cross-section, stranded, max. | 1.5 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A1 |
Number of connections | 2 |
Stripping length | 7 mm |
Tightening torque, max. | 0.3 Nm |
Tightening torque, min. | 0.3 Nm |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 16 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 1.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-1057876 |
Wire cross section max. (CSA) | 18 AWG |
Wire cross section min. (CSA) | 26 AWG |
TS 15 offset | 13.5 mm |
Installation advice | when screwed in |
Rail | TS 15 |
Standards | IEC 60947-7-2 |
Wire connection cross section AWG, max. | AWG 16 |
Wire connection cross section AWG, min. | AWG 26 |
Rated short-time current | 180 A (1.5 mm²) |
PEN function | No |
Rated cross-section | 1.5 mm² |
Rated voltage to adjoining terminal | 400 V |
Rated DC voltage | 400 V |
Standards | IEC 60947-7-2 |
Volume resistance according to IEC 60947-7-x | 1.83 mΩ |
Rated impulse withstand voltage | 4 kV |
Rated impulse withstand voltage to adjacent terminal | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.56 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 18 AWG |
Conductor size Factory wiring min. (UR) | 26 AWG |
Conductor size Field wiring max. (UR) | 18 AWG |
Conductor size Field wiring min. (UR) | 26 AWG |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37721)
[IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_39462) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253961) [CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89233) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89234) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253962) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320981) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37472) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_39463) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284529) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63867) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1798460000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1798460000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1798460000&norm=0) |
User Documentation |
[NTI WDU/WPE 1.5/R3.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_35647)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [NTI WDK-WPE 1,5 R3,5](https://mdcop.weidmueller.com/mediadelivery/asset/900_102980) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000901 |
ETIM 7.0 | EC000901 |
ETIM 8.0 | EC000901 |
ETIM 9.0 | EC000901 |
ECLASS 9.0 | 27-14-11-41 |
ECLASS 9.1 | 27-14-11-41 |
ECLASS 10.0 | 27-14-11-41 |
ECLASS 11.0 | 27-14-11-41 |
ECLASS 12.0 | 27-14-11-41 |
ECLASS 13.0 | 27-25-01-03 |
ECLASS 14.0 | 27-25-01-03 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![EXIKONF](/picture/EXIKONF.gif) ![IECEXULD](/picture/IECEXULD.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![UKEX](/picture/UKEX.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E60693 |
Accessories
-
Item No.:1778270000Packaging unit:600 PC
WS, Terminal marker, 12 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, Allen-Bradley, white
-
Item No.:2007100000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Weidmueller, white
-
Item No.:0382860000Packaging unit:50 PC
End bracket, beige, TS 15, V-2, Polyamide 66, Width: 10 mm, 100 °C
-
Item No.:1754190000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 25.1 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1755270000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:2007180000Packaging unit:1000 PC
WS, Terminal marker, 12 x 3.5 mm, Weidmueller, white
MarkersTerminal markersMultiCardWSWS 12/3.5Blank
MarkersTerminal markersMultiMarkDekafixDEK 5/3.5
Terminal BlocksAccessoriesEnd bracketsTS 15
Terminal BlocksAccessoriesEnd platesW-Series1.5 mm²
MarkersTerminal markersMultiCardDekafixDEK 5/3.5Blank
MarkersTerminal markersMultiMarkWSWS 12/3.5