WPE 35N

PE terminal, Screw connection, Green/yellow, 35 mm², 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

Item No. 1717740000

Properties

Accessories

    Terminal BlocksApplication rangePower feed-inAccessoriesCross-connectionsW-SeriesMiscellaneousPEN bridges
  • WQB PEN 35N
    Item No.:
    1079500000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Silver grey, 125 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: No, Width: 24.6 mm

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C

  • MarkersTerminal markersMultiMarkWSWS 12/6.5
  • WS 12/6.5 MM WS
    Item No.:
    2619930000
    Packaging unit:
    600 PC

    WS, Terminal marker, 12 x 6.5 mm, Weidmueller, white

  • MarkersTerminal markersMultiCardWSWS 12/6.5Blank
  • WS 12/6.5 MC NE WS
    Item No.:
    1609920000
    Packaging unit:
    540 PC

    WS, Terminal marker, 12 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white