Properties
Version | Water Pump Pliers |
Order No. | 2886220000 |
Type | WPZ 250 |
GTIN (EAN) | 4064675855224 |
Qty. | 1 items |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 200 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Water Pump Pliers |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002174 |
ETIM 7.0 | EC002174 |
ETIM 8.0 | EC002174 |
ETIM 9.0 | EC002174 |
ECLASS 9.0 | 21-16-01-03 |
ECLASS 9.1 | 21-16-01-03 |
ECLASS 10.0 | 21-16-01-03 |
ECLASS 11.0 | 21-16-01-03 |
ECLASS 12.0 | 21-16-01-03 |
ECLASS 13.0 | 21-16-01-03 |
ECLASS 14.0 | 21-16-01-03 |