Properties
Version | Cross-connector (terminal), when screwed in, Silver grey, 320 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 63.3 mm |
Order No. | 1802790000 |
Type | WQB 240/2 |
GTIN (EAN) | 4032248313730 |
Qty. | 5 items |
Depth | 43.5 mm |
Depth (inches) | 1.713 inch |
Height | 49.3 mm |
Height (inches) | 1.941 inch |
Width | 63.3 mm |
Width (inches) | 2.492 inch |
Net weight | 150.6 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | tinned copper |
Colour | Silver grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Feed-through (bushing) |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 320 A |
Rated current, multi-pole | 320 A |
Type | Cross-connector |
Pitch in mm (P) | 5.1 mm |
Installation advice | Feed-through (bushing) |
Number of poles | 2 |
Rated current | 320 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_236623) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1802790000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1802790000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1802780000Packaging unit:2 PC
Feed-through terminal block, Screw connection, dark beige, 240 mm², 415 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 120 °C
-
Item No.:1822210000Packaging unit:2 PC
Feed-through terminal block, Screw connection, blue, 240 mm², 415 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 120 °C
Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks240 mm²