WQB PEN 35N

Cross-connector (terminal), when screwed in, Silver grey, 125 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: No, Width: 24.6 mm

Item No. 1079500000

Properties

Is accessory of

    Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyFeed-through terminal blocks for functional earth
  • WDU 35N GE/SW
    Item No.:
    2000090000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, black/yellow, 35 mm², 125 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyModular PE terminal blocks35 mm²
  • WPE 35N
    Item No.:
    1717740000
    Packaging unit:
    20 PC

    PE terminal, Screw connection, Green/yellow, 35 mm², 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks35 mm²
  • WDU 35N IR
    Item No.:
    1393410000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • WDU 35N BL
    Item No.:
    1040480000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • WDU 35N
    Item No.:
    1040400000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C