Properties
Version | Cross-connector (terminal), Plugged, grey, 135 A, Number of poles: 2, Pitch in mm (P): 35.60, Insulated: Yes, Width: 52.8 mm |
Order No. | 1561960000 |
Type | WQB WPD X05/2 |
GTIN (EAN) | 4050118367140 |
Qty. | 10 items |
Depth | 19.6 mm |
Depth (inches) | 0.772 inch |
Height | 14 mm |
Height (inches) | 0.551 inch |
Width | 52.8 mm |
Width (inches) | 2.079 inch |
Net weight | 12.1 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | grey |
Version | Cross-connector |
Explosion-tested version | No |
Type of fixing | Plugged |
Type of mounting | Plugged |
Pitch in mm (P) | 35.6 mm |
Number of poles | 2 |
Rated current | 135 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39541) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1561960000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1561960000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:2725310000Packaging unit:1 PC
Potential distributor terminal, Screw connection, red, 35 mm², 214 A, 1000 V, Number of connections: 7, Number of levels: 1
-
Item No.:2725410000Packaging unit:1 PC
Potential distributor terminal, Screw connection, black, 35 mm², 214 A, 1000 V, Number of connections: 5, Number of levels: 1
-
Item No.:1562180000Packaging unit:1 PC
Potential distributor terminal, Screw connection, Light Grey, 35 mm², 214 A, 1000 V, Number of connections: 12, Number of levels: 1
-
Item No.:1562170000Packaging unit:1 PC
Potential distributor terminal, Screw connection, Light Grey, 35 mm², 214 A, 1000 V, Number of connections: 7, Number of levels: 1
-
Item No.:2725420000Packaging unit:1 PC
Potential distributor terminal, Screw connection, black, 35 mm², 214 A, 1000 V, Number of connections: 12, Number of levels: 1
-
Item No.:2521770000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 35 mm², 214 A, 1000 V, Number of connections: 18, Number of levels: 1
-
Item No.:1562190000Packaging unit:1 PC
Potential distributor terminal, Screw connection, Light Grey, 35 mm², 214 A, 1000 V, Number of connections: 18, Number of levels: 1
-
Item No.:2725430000Packaging unit:1 PC
Potential distributor terminal, Screw connection, black, 35 mm², 214 A, 1000 V, Number of connections: 18, Number of levels: 1
-
Item No.:2725320000Packaging unit:1 PC
Potential distributor terminal, Screw connection, red, 35 mm², 214 A, 1000 V, Number of connections: 12, Number of levels: 1
-
Item No.:2725330000Packaging unit:1 PC
Potential distributor terminal, Screw connection, red, 35 mm², 214 A, 1000 V, Number of connections: 18, Number of levels: 1
-
Item No.:2518540000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 35 mm², 214 A, 1000 V, Number of connections: 7, Number of levels: 1
-
Item No.:2519470000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 35 mm², 214 A, 1000 V, Number of connections: 12, Number of levels: 1