WQB WPD X06/2

Cross-connector (terminal), Plugged, grey, 215 A, Number of poles: 2, Pitch in mm (P): 39.50, Insulated: Yes, Width: 7 mm

Item No. 1561940000

Properties

Is accessory of

    Terminal BlocksApplication rangePower distributionClamping yoke technologyPhase Distribution Blocks70 mm²
  • WPD 106 1X70/2X25+3X16 BL
    Item No.:
    2518570000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, blue, 70 mm², 215 A, 1000 V, Number of connections: 6, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 106 1X70/2X25+3X16 GY
    Item No.:
    1562210000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, Light Grey, 70 mm², 215 A, 1000 V, Number of connections: 6, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 106 1X70/2X25+3X16 RD
    Item No.:
    2725340000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, red, 70 mm², 215 A, 1000 V, Number of connections: 6, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid

  • WPD 106 1X70/2X25+3X16 BK
    Item No.:
    2725440000
    Packaging unit:
    1 PC

    Potential distributor terminal, Screw connection, black, 70 mm², 215 A, 1000 V, Number of connections: 6, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid