Properties
Version | Bolt-type screw terminals, Cross-connector, Cross-connector, Number of poles: 2 |
Order No. | 1868950000 |
Type | WQL 2 WF10-8 |
GTIN (EAN) | 4032248442997 |
Qty. | 5 items |
Depth | 4 mm |
Depth (inches) | 0.157 inch |
Height | 61.8 mm |
Height (inches) | 2.433 inch |
Width | 25 mm |
Width (inches) | 0.984 inch |
Net weight | 50.8 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper - zinc |
Colour | grey |
Version | Cross-connector |
Explosion-tested version | No |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Rated current, multi-pole | 169 A |
Type | Cross-connector |
Pitch in mm (P) | 33.8 mm |
Number of poles | 2 |
Rated current | 269 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64478) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1868950000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1868950000) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |