Properties
Version | Bolt-type screw terminals, Cross-connector, Cross-connector, Number of poles: 4 |
Order No. | 1904960000 |
Type | WQL 4 WF8-6/3 |
GTIN (EAN) | 4032248756780 |
Qty. | 5 items |
Depth | 4 mm |
Depth (inches) | 0.157 inch |
Height | 86.4 mm |
Height (inches) | 3.402 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Net weight | 36.6 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper - zinc |
Colour | Silver grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Terminal screw, additional connection | M 6 |
Clamping screw | M 8 |
Number of cross-connected terminals | 2 |
Rated current, multi-pole | 24 A |
Type | Cross-connector |
Pitch in mm (P) | 8 mm |
Installation advice | Direct mounting |
Number of poles | 4 |
Rated current | 24 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64698) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1904960000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1904960000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1780850000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection
-
Item No.:1969000000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection
-
Item No.:1780860000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 50 mm², Threaded stud connection
-
Item No.:1968960000Packaging unit:25 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 50 mm², Threaded stud connection
Terminal BlocksUniversal rangeStud technologyWF/WFF-Series1 Stud35 mm²
Terminal BlocksUniversal rangeStud technologyWF/WFF-Series1 Stud50 mm²