Properties
Version | Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 4, Pitch in mm (P): 11.90, Insulated: Yes, Width: 7.6 mm |
Order No. | 1636580000 |
Type | WQV 16N/4 |
GTIN (EAN) | 4008190272838 |
Qty. | 50 items |
Depth | 18 mm |
Depth (inches) | 0.709 inch |
Height | 43.8 mm |
Height (inches) | 1.724 inch |
Width | 7.6 mm |
Width (inches) | 0.299 inch |
Net weight | 8.32 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | yellow |
UL 94 flammability rating | V-2 |
Version | For the terminals |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 4 |
Rated current, multi-pole | 76 A |
Tightening torque range for fixing screw | 1.2...2.4 Nm |
Type | Cross-connector |
Pitch in mm (P) | 11.9 mm |
Installation advice | Direct mounting |
Number of poles | 4 |
Rated current | 76 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_236606) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1636580000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1636580000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1636580000&norm=0) |
User Documentation |
[Beipackzettel_WQV.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35346)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Accessories
ToolsCuttingMiscellaneousCutting and notching tools for cross-connections
Is accessory of
-
Item No.:1036180000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 16 mm², 76 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
-
Item No.:1036100000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
-
Item No.:2000050000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black/yellow, 16 mm², 76 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier16 mm²
Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyFeed-through terminal blocks for functional earth