WQV 2.5/10

Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm

Item No. 1054460000

Properties

Accessories

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular test-disconnect terminal blocks2-tier2.5 mm²
  • WDK 2.5/TR-DU/O TNHE
    Item No.:
    1833600000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2

  • WDK 2.5/TR-DU
    Item No.:
    1247290000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2

  • WDK 2.5/TR-DU-PE/O TNHE
    Item No.:
    1833640000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3

  • WDK 2.5/TR-DU-PE STB
    Item No.:
    1247430000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3

  • WDK 2.5/TR-DU-PE
    Item No.:
    1247420000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3

  • WDK 2.5/TR-DU STB
    Item No.:
    1247310000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2

  • Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyFeed-through terminal blocks for functional earth
  • WDU 2.5 GE/SW
    Item No.:
    2429520000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks2-tier2.5 mm²
  • WDK 2.5/10
    Item No.:
    1025700000
    Packaging unit:
    10 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 OR
    Item No.:
    1021560000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5
    Item No.:
    1021500000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5V
    Item No.:
    1022300000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5V OR
    Item No.:
    1022360000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5V GE
    Item No.:
    1022350000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, yellow, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 GR
    Item No.:
    1255280000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, grey, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5V BL
    Item No.:
    1022380000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 BL
    Item No.:
    1021580000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5DU-PE
    Item No.:
    1036400000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardterminal blocks with miscellaneous connection1-tier2.5 mm²
  • WDU 2.5 F 2X2.8
    Item No.:
    1021800000
    Packaging unit:
    100 PC

    W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection

  • WDU 2.5 SL
    Item No.:
    1022100000
    Packaging unit:
    100 PC

    W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection

  • WDU 2.5 TS SE 2.4
    Item No.:
    1021200000
    Packaging unit:
    100 PC

    W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection

  • WDU 2.5 LL
    Item No.:
    1022200000
    Packaging unit:
    100 PC

    W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Solder connection

  • WDU 2.5 FF 2X2.8
    Item No.:
    1021900000
    Packaging unit:
    100 PC

    W-Series, Feed-through terminal, Rated cross-section: 1 mm², Flat-blade connection

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier2.5 mm²
  • WDU 2.5
    Item No.:
    1020000000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5/10 BEZ/NE
    Item No.:
    1020800000
    Packaging unit:
    10 PC

    Single- and multi-pole terminal strip, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, V-0, Wemid

  • WDU 2.5 OR
    Item No.:
    1020060000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, orange, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5 HV
    Item No.:
    1412950000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 1000 V, Number of connections: 2

  • WDU 2.5 WS
    Item No.:
    1036800000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, white, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5/1.5/ZR BL
    Item No.:
    1024780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 800 V, Number of connections: 1

  • WDU 2.5/1.5/ZR RT
    Item No.:
    1833830000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, red, 2.5 mm², 24 A, 800 V, Number of connections: 1

  • WDU 2.5/10 BEZ
    Item No.:
    1020700000
    Packaging unit:
    10 PC

    Single- and multi-pole terminal strip, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, V-0, Wemid

  • WDU 2.5 BR
    Item No.:
    1037710000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, brown, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5 RT
    Item No.:
    1020040000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, red, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5 PA/VI
    Item No.:
    1037700000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, violet, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5 GR
    Item No.:
    1037720000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, grey, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5/1.5/ZR SW
    Item No.:
    1833840000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, black, 2.5 mm², 24 A, 800 V, Number of connections: 1

  • WDU 2.5 BL
    Item No.:
    1020080000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5 GE
    Item No.:
    1020020000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5 SW
    Item No.:
    1020010000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, black, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5 GN
    Item No.:
    1020090000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, green, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5/1.5/ZR
    Item No.:
    1024700000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 1

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier2.5 mm²
  • WDU 2.5N GE/SW
    Item No.:
    2429780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 500 V, Number of connections: 2

  • WDU 2.5N
    Item No.:
    1023700000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2

  • WDU 2.5N/600UL
    Item No.:
    1730940000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5N OR
    Item No.:
    1023760000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, orange, 2.5 mm², 24 A, 500 V, Number of connections: 2

  • WDU 2.5N BL
    Item No.:
    1023780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardterminal blocks with miscellaneous connection2-tier2.5 mm²
  • WDK 2.5 FF
    Item No.:
    1021700000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Flat-blade connection, dark beige, 1 mm², 400 V, 400 V, Number of connections: 8, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 F
    Item No.:
    1021600000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 2, Number of levels: 2, TS 35, V-0, Wemid

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier1.5 mm²
  • WDU 1.5/ZZ
    Item No.:
    1031400000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, dark beige, 1.5 mm², 17.5 A, 800 V, Number of connections: 4

  • WDU 1.5/ZZ BL
    Item No.:
    1031480000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 1.5 mm², 17.5 A, 800 V, Number of connections: 4

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular terminal blocks with electronic components2-tier2.5 mm²
  • WDK 2.5 1D
    Item No.:
    8025610000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 LD/RT 1D 2R 230
    Item No.:
    8013140000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 LD RT 24VDC +-
    Item No.:
    1023600000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5/D
    Item No.:
    1023200000
    Packaging unit:
    100 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 LD RT 24VDC -+
    Item No.:
    8023630000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 1D A.1
    Item No.:
    1023400000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 2D
    Item No.:
    1023500000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5/D/7
    Item No.:
    2555650000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5/MOV
    Item No.:
    1833690000
    Packaging unit:
    50 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 LD/GN 1D 2R 230
    Item No.:
    1303670000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 1D A.2
    Item No.:
    1023300000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 LD/GN 1R 24VDC
    Item No.:
    8023610000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 2D 2.A
    Item No.:
    1022600000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 LD 1D 2R 115VAC
    Item No.:
    8006320000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 115 V, 115 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 LD GR 1R 24VDC
    Item No.:
    8010040000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5/D/3
    Item No.:
    1023100000
    Packaging unit:
    50 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 GL 330K 230VAC
    Item No.:
    8013840000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 2D 1.A
    Item No.:
    8014670000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid