Properties
Version | Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 30, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm |
Order No. | 1067500000 |
Type | WQV 2.5/30 |
GTIN (EAN) | 4008190031107 |
Qty. | 10 items |
Depth | 18 mm |
Depth (inches) | 0.709 inch |
Height | 151.9 mm |
Height (inches) | 5.98 inch |
Width | 7 mm |
Width (inches) | 0.276 inch |
Net weight | 22.44 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 30 |
Rated current, 2-pole | 32 A |
Rated current, multi-pole | 32 A |
Tightening torque range for fixing screw | 0.4...0.8 Nm |
Type | Cross-connector |
Pitch in mm (P) | 5.1 mm |
Installation advice | Direct mounting |
Number of poles | 30 |
Rated current | 32 A |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224218) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1067500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1067500000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1067500000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:1022100000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
-
Item No.:1021800000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
-
Item No.:1022200000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Solder connection
-
Item No.:1021200000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
-
Item No.:1021900000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 1 mm², Flat-blade connection
-
Item No.:1021700000Packaging unit:50 PC
Multi-tier modular terminal, Flat-blade connection, dark beige, 1 mm², 400 V, 400 V, Number of connections: 8, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1021600000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 2, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1023600000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1023200000Packaging unit:100 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8010040000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8023630000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8013840000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1023100000Packaging unit:50 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8014670000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1023500000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1023300000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8013140000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8006320000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 115 V, 115 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1022600000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8023610000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1023400000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8025610000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2555650000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1303670000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid