WQV 35N/4

Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 16.00, Insulated: Yes, 125 A, yellow

Item No. 1079400000

Properties

Accessories

Is accessory of

    Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks35 mm²
  • WDU 35N
    Item No.:
    1040400000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 500 V, 125 A, Number of connections: 2

  • WDU 35N IR
    Item No.:
    1393410000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 500 V, 125 A, Number of connections: 2

  • WDU 35N BL
    Item No.:
    1040480000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 500 V, 125 A, Number of connections: 2

  • Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyFeed-through terminal blocks for functional earth
  • WDU 35N GE/SW
    Item No.:
    2000090000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 35 mm², 500 V, 125 A, Number of connections: 2