WQV 50N/2

Cross-connector (terminal), when screwed in, Silver grey, 150 A, Number of poles: 2, Pitch in mm (P): 18.50, Insulated: No, Width: 9.5 mm

Item No. 1834060000

Properties

Is accessory of

    Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyFeed-through terminal blocks for functional earth
  • WDU 50N GE/SW
    Item No.:
    2000080000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, black/yellow, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks50 mm²
  • WDU 50N IR BL
    Item No.:
    1422440000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • WDU 50N BL
    Item No.:
    1820850000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • WDU 50N IR
    Item No.:
    1186630000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, dark beige, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • WDU 50N SW
    Item No.:
    1298070000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • WDU 50N
    Item No.:
    1820840000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, dark beige, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C