Properties
Version | Cross-connector (terminal), when screwed in, Silver grey, 150 A, Number of poles: 5, Pitch in mm (P): 18.50, Insulated: No, Width: 10 mm |
Order No. | 2004960000 |
Type | WQV 50N/5 |
GTIN (EAN) | 4050118389647 |
Qty. | 5 items |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 63.53 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | tinned copper |
Colour | Silver grey |
Explosion-tested version | No |
Type of fixing | when screwed in |
Pitch in mm (P) | 18.5 mm |
Number of poles | 5 |
Rated voltage | 400 V |
Rated current | 150 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_293907) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2004960000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2004960000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2004960000&norm=0) |
User Documentation | [Instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_97219) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1422440000Packaging unit:10 PC
Feed-through terminal block, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:1820840000Packaging unit:10 PC
Feed-through terminal block, Screw connection, dark beige, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:1186630000Packaging unit:10 PC
Feed-through terminal block, Screw connection, dark beige, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:1298070000Packaging unit:10 PC
Feed-through terminal block, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:1820850000Packaging unit:10 PC
Feed-through terminal block, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2
Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks50 mm²