Properties
Version | Cross-connector (terminal), when screwed in, Silver grey, 232 A, Number of poles: 3, Pitch in mm (P): 27.00, Insulated: No, Width: 10 mm |
Order No. | 1063600000 |
Type | WQV 70/95/3 |
GTIN (EAN) | 4008190187514 |
Qty. | 5 items |
Depth | 61.6 mm |
Depth (inches) | 2.425 inch |
Height | 54 mm |
Height (inches) | 2.126 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 159.8 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | tinned copper |
Colour | Silver grey |
Version | For the terminals |
Type of fixing | when screwed in |
Tightening torque, max. | 3 Nm |
Number of cross-connected terminals | 3 |
Rated current, multi-pole | 232 A |
Type | Cross-connector |
Pitch in mm (P) | 27 mm |
Number of poles | 3 |
Rated current | 232 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_236566) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1063600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1063600000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1063600000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[Instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_97219) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Accessories
ToolsCuttingMiscellaneousCutting and notching tools for cross-connections
Is accessory of
-
Item No.:1024680000Packaging unit:10 PC
Feed-through terminal block, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1024650000Packaging unit:10 PC
Feed-through terminal block, Screw connection, Light green, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1024600000Packaging unit:10 PC
Feed-through terminal block, Screw connection, dark beige, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks70/95 mm²