WQV 70N/2

Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 20.50, Insulated: No, 192 A, Silver grey

Item No. 9512240000

Properties

Accessories

Is accessory of

    Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks70 mm²
  • WDU 70N/35 BL
    Item No.:
    9512420000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 70 mm², 1000 V, 192 A, Number of connections: 2

  • WDU 70N/35 IR
    Item No.:
    1393420000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 70 mm², 1000 V, 192 A, Number of connections: 2

  • WDU 70N/35 GE/SW
    Item No.:
    2000100000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 70 mm², 1000 V, 192 A, Number of connections: 2

  • WDU 70N/35
    Item No.:
    9512190000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 70 mm², 1000 V, 192 A, Number of connections: 2