WQV 70N/4

Cross-connector (terminal), when screwed in, Silver grey, 192 A, Number of poles: 4, Pitch in mm (P): 20.50, Insulated: No, Width: 9.5 mm

Item No. 9531290000

Properties

Is accessory of

    Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks70 mm²
  • WDU 70N/35 BL
    Item No.:
    9512420000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, blue, 70 mm², 192 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • WDU 70N/35 IR
    Item No.:
    1393420000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, dark beige, 70 mm², 192 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • WDU 70N/35
    Item No.:
    9512190000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, dark beige, 70 mm², 192 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

  • Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyFeed-through terminal blocks for functional earth
  • WDU 70N/35 GE/SW
    Item No.:
    2000100000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, black/yellow, 70 mm², 192 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C