WQV 95N/120N/3

Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 27.00, Insulated: No, 269 A, Silver grey

Item No. 1826900000

Properties

Is accessory of

    Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks95/120 mm²
  • WDU 95N/120N
    Item No.:
    1820550000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2

  • WDU 95N/120N IR
    Item No.:
    1393430000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2

  • WDU 95N/120N BL
    Item No.:
    1820560000
    Packaging unit:
    5 empty

    Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2