Properties
Version | Cross-connector (terminal), when screwed in, Silver grey, 150 A, Number of poles: 2, Pitch in mm (P): 18.50, Insulated: No, Width: 9.5 mm |
Order No. | 9201610000 |
Type | WQV PEN 50N |
GTIN (EAN) | 4032248561308 |
Qty. | 5 items |
Depth | 49.3 mm |
Depth (inches) | 1.941 inch |
Height | 28.5 mm |
Height (inches) | 1.122 inch |
Width | 9.5 mm |
Width (inches) | 0.374 inch |
Net weight | 33.59 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | tinned copper |
Colour | Silver grey |
UL 94 flammability rating | V-2 |
Version | For the terminals |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 150 A |
Rated current, multi-pole | 150 A |
Type | Cross-connector |
Pitch in mm (P) | 18.5 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated voltage | 400 V |
Rated current | 150 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_236650) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9201610000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9201610000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9201610000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[Instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_97219) [User Manual WQV PEN](https://mdcop.weidmueller.com/mediadelivery/asset/900_229218) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |