Ominaisuudet
Version | WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, blue |
Order No. | 1773531693 |
Type | WS 10/5 MC NE BL |
GTIN (EAN) | 4032248141814 |
Qty. | 720 items |
Alternative product | [1635010000](~/p/1635010000) |
Height | 10 mm |
Height (inches) | 0,394 inch |
Width | 5 mm |
Width (inches) | 0,197 inch |
Net weight | 0,158 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer |
Weidmueller
Allen-Bradley |
Colour | blue |
Colour of printing | black |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 6 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | −40 °C |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Width | 5 mm |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63575) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1773531693) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1773531693) |
Product Change Notification |
[MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560)
[MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
On lisävaruste
-
Tuotteen tunnus:2551520000VPE:10 items
PE terminal, PUSH IN, 35 mm², 1000 V, Green/yellow
-
Tuotteen tunnus:1988230000VPE:50 items
Modular distribution terminals, PUSH IN, 2.5 mm², 500 V, 24 A, dark beige
-
Tuotteen tunnus:1989900000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Tuotteen tunnus:1989870000VPE:50 items
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Tuotteen tunnus:1989800000VPE:50 items
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Tuotteen tunnus:1989890000VPE:50 items
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Tuotteen tunnus:1989840000VPE:50 items
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Tuotteen tunnus:1989910000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Tuotteen tunnus:1989920000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Tuotteen tunnus:1989830000VPE:50 items
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Tuotteen tunnus:1989850000VPE:50 items
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, orange
-
Tuotteen tunnus:1989880000VPE:50 items
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, orange
-
Tuotteen tunnus:1989950000VPE:50 items
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Tuotteen tunnus:1989940000VPE:50 items
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Tuotteen tunnus:2430040000VPE:50 items
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Tuotteen tunnus:1989820000VPE:50 items
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, orange
-
Tuotteen tunnus:1989810000VPE:50 items
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Tuotteen tunnus:1989930000VPE:50 items
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Tuotteen tunnus:1989860000VPE:50 items
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Tuotteen tunnus:2847410000VPE:50 items
Feed-through terminal block, PUSH IN, white, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Tuotteen tunnus:2847540000VPE:50 items
Feed-through terminal block, PUSH IN, white, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Tuotteen tunnus:1521720000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Tuotteen tunnus:2847290000VPE:100 items
Feed-through terminal block, PUSH IN, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Tuotteen tunnus:2847310000VPE:100 items
Feed-through terminal block, PUSH IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Tuotteen tunnus:2847570000VPE:50 items
Feed-through terminal block, PUSH IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Tuotteen tunnus:2003130000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Light Grey
-
Tuotteen tunnus:1521820000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, black
-
Tuotteen tunnus:2847470000VPE:50 items
Feed-through terminal block, PUSH IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Tuotteen tunnus:2534730000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, brown
-
Tuotteen tunnus:1521780000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Tuotteen tunnus:2847510000VPE:50 items
Feed-through terminal block, PUSH IN, green, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Tuotteen tunnus:2847360000VPE:50 items
Feed-through terminal block, PUSH IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Tuotteen tunnus:2847440000VPE:50 items
Feed-through terminal block, PUSH IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Tuotteen tunnus:2847210000VPE:100 items
Feed-through terminal block, PUSH IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Tuotteen tunnus:1521980000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, black
-
Tuotteen tunnus:1521970000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, white
-
Tuotteen tunnus:2003110000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Light Grey
-
Tuotteen tunnus:2847240000VPE:100 items
Feed-through terminal block, PUSH IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Tuotteen tunnus:1521880000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Tuotteen tunnus:2847500000VPE:50 items
Feed-through terminal block, PUSH IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Tuotteen tunnus:2534750000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, brown
-
Tuotteen tunnus:1521700000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Tuotteen tunnus:1521710000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, red
-
Tuotteen tunnus:2847340000VPE:50 items
Feed-through terminal block, PUSH IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Tuotteen tunnus:1548070000VPE:50 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Tuotteen tunnus:1548150000VPE:50 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Tuotteen tunnus:1548160000VPE:50 items
PE terminal, PUSH IN, 2.5 mm², 800 V, 0 A, Green/yellow
-
Tuotteen tunnus:1548140000VPE:50 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Tuotteen tunnus:1548130000VPE:50 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Tuotteen tunnus:1548060000VPE:50 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Tuotteen tunnus:1547670000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Tuotteen tunnus:2531310000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Tuotteen tunnus:2623550000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Tuotteen tunnus:1547610000VPE:50 items
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Tuotteen tunnus:2847620000VPE:50 items
Multi-tier modular terminal, PUSH IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Tuotteen tunnus:2583170000VPE:5 items
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Tuotteen tunnus:2583180000VPE:5 items
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Tuotteen tunnus:2583190000VPE:5 items
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Tuotteen tunnus:2583090000VPE:5 items
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Tuotteen tunnus:2522840000VPE:50 items
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Tuotteen tunnus:2614110000VPE:50 items
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, green
-
Tuotteen tunnus:1988290000VPE:50 items
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Tuotteen tunnus:2683460000VPE:50 items
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige, beige
-
Tuotteen tunnus:2503880000VPE:50 items
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Tuotteen tunnus:1988100000VPE:50 items
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Tuotteen tunnus:2690470000VPE:50 items
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Tuotteen tunnus:2690460000VPE:50 items
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Tuotteen tunnus:2734170000VPE:25 items
Feed-through terminal, PUSH IN, 10 mm², white
-
Tuotteen tunnus:2819950000VPE:25 items
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, yellow
-
Tuotteen tunnus:2551540000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2551510000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552100000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552130000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552160000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Tuotteen tunnus:2552170000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2551530000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Tuotteen tunnus:2552090000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Tuotteen tunnus:2552180000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2551550000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552110000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552120000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552140000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552190000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Tuotteen tunnus:2552150000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Tuotteen tunnus:2552200000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
-
Tuotteen tunnus:1991960000VPE:50 items
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Tuotteen tunnus:2744140000VPE:50 items
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, blue
-
Tuotteen tunnus:2744110000VPE:50 items
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, dark beige
-
Tuotteen tunnus:2744130000VPE:50 items
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 800 V, 16 A, dark beige
-
Tuotteen tunnus:2744120000VPE:50 items
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, blue
-
Tuotteen tunnus:1513920000VPE:50 items
PE terminal, PUSH IN, 2.5 mm², 800 V, 0 A, Green/yellow
-
Tuotteen tunnus:1514020000VPE:50 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Tuotteen tunnus:1513970000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Tuotteen tunnus:1514030000VPE:50 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Tuotteen tunnus:1514000000VPE:50 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Tuotteen tunnus:1513890000VPE:50 items
PE terminal, PUSH IN, 2.5 mm², 800 V, 0 A, Green/yellow
-
Tuotteen tunnus:1513990000VPE:100 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Tuotteen tunnus:1514040000VPE:50 items
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Tuotteen tunnus:1513870000VPE:50 items
PE terminal, PUSH IN, 2.5 mm², 800 V, 0 A, Green/yellow