Properties
Version | WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white |
Order No. | 1828450000 |
Type | WS 10/6 MC NE WS |
GTIN (EAN) | 4032248350513 |
Qty. | 600 items |
Height | 10 mm |
Height (inches) | 0.394 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 0.152 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer |
Weidmueller
Allen-Bradley |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Width | 6 mm |
Pitch in mm (P) | 6 mm |
Engineering Data |
[CAD data -- 34738_WS_10-6_MC_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39433)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64176) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1828450000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1828450000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2548140000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 400 V, 6.3 A, black
-
Item No.:2898790000Packaging unit:50 PC
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2898800000Packaging unit:50 PC
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2898820000Packaging unit:50 PC
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2898810000Packaging unit:50 PC
Fuse terminal, PUSH IN, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:1854960000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Plug-in connection, Tension-clamp connection, dark beige
-
Item No.:1848350000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Tension-clamp connection, Plug-in connection, dark beige
-
Item No.:1854970000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², pluggable, Tension-clamp connection, green
-
Item No.:1848330000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², Tension-clamp connection, pluggable, green
-
Item No.:1312830000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Tension-clamp connection, Plug-in connection
-
Item No.:2819960000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, brown
-
Item No.:2552120000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552100000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552090000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2562060000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562070000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561980000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562050000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561970000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562020000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562000000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561990000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562010000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562040000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562030000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561950000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561900000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561960000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561940000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2676070000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676080000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2676060000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676090000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676050000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675240000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, dark beige
-
Item No.:2675290000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, black
-
Item No.:2675250000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 400 V, 6.3 A, black
-
Item No.:2675270000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 70 V, 6.3 A, black
-
Item No.:2675280000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 150 V, 6.3 A, black
-
Item No.:2675260000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 36 V, 6.3 A, black
-
Item No.:2817030000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 70 V, 6.3 A, black
-
Item No.:2816990000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 150 V, 6.3 A, black
-
Item No.:2817020000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 36 V, 6.3 A, black
-
Item No.:2816980000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 70 V, 6.3 A, black
-
Item No.:2674850000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674840000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674810000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674820000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674790000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2799170000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2674780000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2799180000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2831520000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 20 A, dark beige
-
Item No.:2742070000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2674990000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
-
Item No.:2898760000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2429890000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, orange
-
Item No.:2898770000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
-
-
-
Item No.:2796780000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2676020000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676010000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2676030000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676040000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2675990000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675960000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675970000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676000000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675980000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2674980000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674940000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:7907400000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 6 mm², 720 A (6 mm²), Green/yellow
-
Item No.:0448460000Packaging unit:20 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Screw connection
-
Item No.:0448360000Packaging unit:20 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Screw connection
-
Item No.:2675160000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675170000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675180000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2847770000Packaging unit:50 PC
PE terminal, PUSH IN, Green/yellow, 4 mm², 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
-
-
Item No.:7904170000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 4 mm², 480 A (4 mm²), Green/yellow
-
Item No.:7904280000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 4 mm², 480 A (4 mm²), Green/yellow
-
Item No.:3023540000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, orange, 4 mm², 32 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:3112280000Packaging unit:1 PC
Feed-through terminal block, SNAP IN, grey, 4 mm², 32 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:3109560000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, black, 4 mm², 32 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:3109500000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, green, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:3109440000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, red, 4 mm², 32 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:3112270000Packaging unit:1 PC
Feed-through terminal block, SNAP IN, grey, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:3109550000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, yellow, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2675200000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2490590000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
Item No.:7904180000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:7904190000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, blue
-
Item No.:7904300000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, blue
-
Item No.:7904290000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige