Egenskaber
Version | WS, Terminal marker, 10 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white |
Order No. | 1905950000 |
Type | WS 10/8 PLUS MC NE WS |
GTIN (EAN) | 4032248528103 |
Qty. | 420 Styk |
Height | 10 mm |
Height (inches) | 0,394 inch |
Width | 8 mm |
Width (inches) | 0,315 inch |
Net weight | 0,165 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Width | 8 mm |
Pitch in mm (P) | 8 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64714) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1905950000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1905950000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Er tilbehør til
-
Produkt ID:1988250000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 500 V, 57 A, dark beige
-
Produkt ID:2506360000Pakningsenhed:1 Styk
Modular distribution terminals, PUSH IN, 10 mm², 500 V, 57 A, dark beige
-
Produkt ID:1988240000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 500 V, 57 A, dark beige
-
Produkt ID:1991780000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Produkt ID:2502280000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, dark beige
-
Produkt ID:2065120000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Produkt ID:2502320000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, blue
-
Produkt ID:2552130000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552180000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552120000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552110000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2551540000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552170000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552090000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Produkt ID:2552100000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2551530000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Produkt ID:2552160000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Produkt ID:2551550000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2551510000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552200000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552190000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552140000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552150000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Produkt ID:2614930000Pakningsenhed:100 Styk
Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Polyamide
-
Produkt ID:1991870000Pakningsenhed:50 Styk
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Produkt ID:2494020000Pakningsenhed:20 Styk
PE terminal, PUSH IN, 16 mm², 1000 V, Green/yellow
-
Produkt ID:2494010000Pakningsenhed:20 Styk
PE terminal, PUSH IN, 16 mm², 1000 V, Green/yellow
-
Produkt ID:2428990000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Produkt ID:2429000000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Produkt ID:1746770000Pakningsenhed:25 Styk
PE terminal, Tension-clamp connection, 10 mm², 1200 A (10 mm²), Green/yellow
-
Produkt ID:1767670000Pakningsenhed:20 Styk
PE terminal, Tension-clamp connection, 10 mm², 1200 A (10 mm²), Green/yellow
-
Produkt ID:2494090000Pakningsenhed:20 Styk
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, dark beige
-
Produkt ID:2494080000Pakningsenhed:20 Styk
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, blue
-
Produkt ID:2494100000Pakningsenhed:20 Styk
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, blue
-
Produkt ID:2494000000Pakningsenhed:20 Styk
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, dark beige
-
Produkt ID:2503890000Pakningsenhed:20 Styk
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Produkt ID:1988200000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Produkt ID:2464720000Pakningsenhed:20 Styk
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Produkt ID:2503900000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Produkt ID:1988190000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Produkt ID:2683450000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, beige, dark beige
-
Produkt ID:1988180000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Produkt ID:2464730000Pakningsenhed:20 Styk
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Produkt ID:2522860000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, blue
-
Produkt ID:2506350000Pakningsenhed:1 Styk
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 48 A, dark beige
-
Produkt ID:2712970000Pakningsenhed:20 Styk
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige
-
Produkt ID:2619410000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 800 V, 57 A, green
-
Produkt ID:2522850000Pakningsenhed:20 Styk
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, blue
-
Produkt ID:2464710000Pakningsenhed:20 Styk
Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, Green/yellow
-
Produkt ID:2697900000Pakningsenhed:25 Styk
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, orange
-
Produkt ID:2490360000Pakningsenhed:25 Styk
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Produkt ID:2490520000Pakningsenhed:25 Styk
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Produkt ID:2490370000Pakningsenhed:25 Styk
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Produkt ID:2819950000Pakningsenhed:25 Styk
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, yellow
-
Produkt ID:2819960000Pakningsenhed:25 Styk
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, brown
-
Produkt ID:2490510000Pakningsenhed:25 Styk
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Produkt ID:1767700000Pakningsenhed:20 Styk
Feed-through terminal, Tension-clamp connection, 10 mm², 800 V, 57 A, blue
-
Produkt ID:1767690000Pakningsenhed:20 Styk
Feed-through terminal, Tension-clamp connection, 10 mm², 800 V, 57 A, dark beige
-
Produkt ID:1739630000Pakningsenhed:10 Styk
Feed-through terminal, Tension-clamp connection, 35 mm², 800 V, 125 A, blue
-
Produkt ID:1739620000Pakningsenhed:10 Styk
Feed-through terminal, Tension-clamp connection, 35 mm², 800 V, 125 A, dark beige
-
Produkt ID:1830760000Pakningsenhed:10 Styk
Feed-through terminal, Tension-clamp connection, 35 mm², 800 V, 125 A, orange
-
Produkt ID:2690440000Pakningsenhed:25 Styk
End bracket, blue, TS 35, V-0, Wemid, Width: 5.1 mm, 130 °C
-
Produkt ID:2734160000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², white
-
Produkt ID:2428920000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Produkt ID:2428910000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Produkt ID:2581690000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Produkt ID:2581800000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, blue
-
Produkt ID:2428940000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Produkt ID:2506090000Pakningsenhed:1 Styk
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 35 A, dark beige
-
Produkt ID:2506370000Pakningsenhed:1 Styk
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Produkt ID:2490590000Pakningsenhed:25 Styk
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
-
Produkt ID:1608630000Pakningsenhed:50 Styk
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, blue
-
Produkt ID:1830420000Pakningsenhed:50 Styk
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, red
-
Produkt ID:1636820000Pakningsenhed:50 Styk
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, orange
-
Produkt ID:1608620000Pakningsenhed:50 Styk
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige
-
Produkt ID:2734170000Pakningsenhed:25 Styk
Feed-through terminal, PUSH IN, 10 mm², white
-
Produkt ID:2583190000Pakningsenhed:5 Styk
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Produkt ID:2583090000Pakningsenhed:5 Styk
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Produkt ID:2583180000Pakningsenhed:5 Styk
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Produkt ID:2583170000Pakningsenhed:5 Styk
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Produkt ID:2506340000Pakningsenhed:1 Styk
Modular distribution terminals, PUSH IN, 6 mm², 250 V, 41 A, dark beige
-
Produkt ID:1988270000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 6 mm², 250 V, 41 A, dark beige
-
Produkt ID:2623910000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 6 mm², 250 V, 41 A, beige
-
Produkt ID:1988260000Pakningsenhed:20 Styk
Supply terminal, PUSH IN, 6 mm², 250 V, 41 A, dark beige
-
Produkt ID:2506380000Pakningsenhed:1 Styk
Modular distribution terminals, PUSH IN, 6 mm², 250 V, 41 A, dark beige
-
Produkt ID:1991790000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Produkt ID:2881460000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Produkt ID:1991840000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Produkt ID:2881480000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black/yellow
-
Produkt ID:2881470000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Produkt ID:1991830000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Produkt ID:1991820000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Produkt ID:1991800000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Produkt ID:2881450000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Produkt ID:2876650000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black
-
Produkt ID:2978110000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, yellow
-
Produkt ID:1992110000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige