Egenskaber
Version | WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white |
Order No. | 1927530000 |
Type | WS 12/6 PLUS MC NE WS |
GTIN (EAN) | 4032248574209 |
Qty. | 600 Styk |
Height | 12 mm |
Height (inches) | 0,472 inch |
Width | 6 mm |
Width (inches) | 0,236 inch |
Net weight | 0,133 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer |
Weidmueller
Allen-Bradley |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Width | 6 mm |
Pitch in mm (P) | 6 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64924) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1927530000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1927530000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Er tilbehør til
-
Produkt ID:2540030000Pakningsenhed:50 Styk
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Produkt ID:2552590000Pakningsenhed:50 Styk
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Produkt ID:2539970000Pakningsenhed:50 Styk
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2539980000Pakningsenhed:50 Styk
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2552480000Pakningsenhed:50 Styk
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Produkt ID:2724450000Pakningsenhed:50 Styk
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2540020000Pakningsenhed:50 Styk
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2540040000Pakningsenhed:50 Styk
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Produkt ID:2676000000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Produkt ID:2675990000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2676030000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Produkt ID:2676020000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2675980000Pakningsenhed:50 Styk
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Produkt ID:2676010000Pakningsenhed:50 Styk
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Produkt ID:2675970000Pakningsenhed:100 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Produkt ID:2675960000Pakningsenhed:100 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2676040000Pakningsenhed:50 Styk
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Produkt ID:2540270000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Produkt ID:2540300000Pakningsenhed:50 Styk
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Produkt ID:2540260000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2540290000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2540250000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Produkt ID:2540230000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2540430000Pakningsenhed:25 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 5, dark beige
-
Produkt ID:2540620000Pakningsenhed:50 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, blue
-
Produkt ID:2540490000Pakningsenhed:25 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 4, dark beige
-
Produkt ID:2540500000Pakningsenhed:25 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 5, dark beige
-
Produkt ID:2540460000Pakningsenhed:50 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
-
Produkt ID:2540530000Pakningsenhed:20 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 8, dark beige
-
Produkt ID:2540580000Pakningsenhed:50 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
-
Produkt ID:2540540000Pakningsenhed:20 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 9, dark beige
-
Produkt ID:2540450000Pakningsenhed:25 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 3, dark beige
-
Produkt ID:2540550000Pakningsenhed:20 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 10, dark beige
-
Produkt ID:2540610000Pakningsenhed:50 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
-
Produkt ID:2540560000Pakningsenhed:50 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, blue
-
Produkt ID:2540440000Pakningsenhed:25 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 4, dark beige
-
Produkt ID:2540570000Pakningsenhed:50 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, green
-
Produkt ID:2540520000Pakningsenhed:25 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 7, dark beige
-
Produkt ID:2540600000Pakningsenhed:50 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, green
-
Produkt ID:2540630000Pakningsenhed:50 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, green
-
Produkt ID:2540470000Pakningsenhed:25 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 2, dark beige
-
Produkt ID:2540590000Pakningsenhed:50 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, blue
-
Produkt ID:2540480000Pakningsenhed:25 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 3, dark beige
-
Produkt ID:2540360000Pakningsenhed:50 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
-
Produkt ID:2540510000Pakningsenhed:25 Styk
Plug, 4 mm², 800 V, 32 A, Number of poles: 6, dark beige
-
Produkt ID:2742070000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Produkt ID:2675170000Pakningsenhed:50 Styk
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Produkt ID:2675180000Pakningsenhed:50 Styk
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2675160000Pakningsenhed:50 Styk
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2540110000Pakningsenhed:50 Styk
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Produkt ID:2540170000Pakningsenhed:50 Styk
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Produkt ID:2540060000Pakningsenhed:100 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Produkt ID:2540050000Pakningsenhed:100 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2540180000Pakningsenhed:50 Styk
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Produkt ID:2540090000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2540080000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Produkt ID:2540100000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Produkt ID:2540070000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2552170000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552180000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552110000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2551530000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Produkt ID:2552160000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Produkt ID:2551550000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552120000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552100000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552130000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2551540000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552090000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Produkt ID:2551510000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552140000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552150000Pakningsenhed:10 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Produkt ID:2552200000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552190000Pakningsenhed:1 Styk
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2583170000Pakningsenhed:5 Styk
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Produkt ID:2583090000Pakningsenhed:5 Styk
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Produkt ID:2583180000Pakningsenhed:5 Styk
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Produkt ID:2583190000Pakningsenhed:5 Styk
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Produkt ID:2539990000Pakningsenhed:50 Styk
Double-tier terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Produkt ID:2676060000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Produkt ID:2676080000Pakningsenhed:50 Styk
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Produkt ID:2676090000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2676070000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Produkt ID:2676050000Pakningsenhed:50 Styk
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige