WS 14/5 MC NE WS

WS, Terminal marker, 14 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

Item No. 1768090000

Properties

Is accessory of

    Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35 GR 7032
    Item No.:
    0383530000
    Packaging unit:
    50 PC

    End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C

  • EW 35/SCHA/M3
    Item No.:
    0258660000
    Packaging unit:
    20 PC

    End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofModular terminal blocks with electronic components1-tier2.5 mm²
  • ZDU 2.5-2/D+
    Item No.:
    1779110000
    Packaging unit:
    20 PC

    Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDU 2.5-2/D-
    Item No.:
    1779000000
    Packaging unit:
    20 PC

    Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofModular PE terminal blocks1-tier2.5 mm²
  • ZPE 2.5-2/4AN
    Item No.:
    1706100000
    Packaging unit:
    50 PC

    Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow

  • ZPE 2.5-2
    Item No.:
    1772090000
    Packaging unit:
    50 PC

    Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow

  • ZPE 2.5-2/3AN
    Item No.:
    1706090000
    Packaging unit:
    50 PC

    Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofModular test-disconnect terminal blocks1-tier2.5 mm²
  • ZTR 2.5-2
    Item No.:
    1779010000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige

  • ZTR 2.5-2 BL
    Item No.:
    1779120000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, blue

  • ZTR 2.5-2/O.TNHE
    Item No.:
    1779020000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige

  • ZTR 2.5-2 OR
    Item No.:
    1779130000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, orange