WS 15/5 MC NE WS

WS, Terminal marker, 15 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

Item No. 1609880000

Properties

Is accessory of

    Terminal BlocksUniversal rangeStud technologyWF/WFF-Series2 Studs120 mm²
  • WF 10/2BZ
    Item No.:
    1789790000
    Packaging unit:
    10 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection

  • Terminal BlocksUniversal rangeStud technologyWF/WFF-Series1 Stud16 mm²
  • WF 5/32
    Item No.:
    1319040000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Threaded stud connection

  • WF 5 NFF
    Item No.:
    1968990000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Threaded stud connection

  • WF 5
    Item No.:
    1790130000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Threaded stud connection

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardModular PE terminal blocks1-tier35 mm²
  • ZPE 35
    Item No.:
    1739650000
    Packaging unit:
    10 PC

    PE terminal, Tension-clamp connection, 35 mm², 4200 A (35 mm²), Green/yellow

  • Analogue Signal ConditioningSignal converter in terminal block format - MCZLimit- & current monitoring
  • PAS CMR 0,5...2,5 A DC
    Item No.:
    8742610000
    Packaging unit:
    10 PC

    Current monitoring, 0.5...2.5 A DC, Screw connection

  • PAS CMR 2,0...5,0 A DC
    Item No.:
    8742620000
    Packaging unit:
    10 PC

    Current monitoring, 2...5.0 A DC, Screw connection

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks1-tier16 mm²
  • ZDU 16/3AN BL
    Item No.:
    1768330000
    Packaging unit:
    20 PC

    Feed-through terminal, Tension-clamp connection, 16 mm², 800 V, 76 A, blue

  • ZDU 16/3AN
    Item No.:
    1768320000
    Packaging unit:
    20 PC

    Feed-through terminal, Tension-clamp connection, 16 mm², 800 V, 76 A, dark beige

  • Terminal BlocksApplication rangePower distributionTension clamp technologyPower feed-in terminal blocks
  • ZEI 16 BL
    Item No.:
    1766240000
    Packaging unit:
    20 PC

    Supply terminal, Tension-clamp connection, 16 mm², 500 V, 76 A, blue

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35 GR 7032
    Item No.:
    0383530000
    Packaging unit:
    50 PC

    End bracket, Wemid, grey, Rail: TS 35, when screwed in

  • EW 35/SCHA/M3
    Item No.:
    0258660000
    Packaging unit:
    20 PC

    End bracket, Wemid, beige, Rail: TS 35, when screwed in

  • Terminal BlocksUniversal rangeStud technologyWF/WFF-Series1 Stud50 mm²
  • WF 8/32
    Item No.:
    1319060000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 50 mm², Threaded stud connection

  • WF 8
    Item No.:
    1780860000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 50 mm², Threaded stud connection

  • WF 8 NFF
    Item No.:
    1968960000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 50 mm², Threaded stud connection

  • Terminal BlocksUniversal rangeStud technologyWF/WFF-Series2 Studs35 mm²
  • WF 6/2BZ
    Item No.:
    1789770000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection

  • Terminal BlocksUniversal rangeStud technologyWF/WFF-Series1 Stud120 mm²
  • WF 10/32
    Item No.:
    1319070000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection

  • WF 10
    Item No.:
    1780870000
    Packaging unit:
    20 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection

  • WF 10 NFF
    Item No.:
    1968950000
    Packaging unit:
    20 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection

  • WF 12
    Item No.:
    1780880000
    Packaging unit:
    20 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection

  • WF 12/32
    Item No.:
    1319080000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection

  • WF 12 NFF
    Item No.:
    1968940000
    Packaging unit:
    20 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection, Direct mounting

  • Terminal BlocksUniversal rangeStud technologyWF/WFF-Series1 Stud35 mm²
  • WF 6/32
    Item No.:
    1319050000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection

  • WF 6
    Item No.:
    1780850000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection

  • WF 6 NFF
    Item No.:
    1969000000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks95/120 mm²
  • WDU 95N/120N BL
    Item No.:
    1820560000
    Packaging unit:
    5 empty

    Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2

  • WDU 95N/120N
    Item No.:
    1820550000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2

  • WDU 95N/120N IR
    Item No.:
    1393430000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2

  • Terminal BlocksUniversal rangeStud technologyWF/WFF-Series2 Studs50 mm²
  • WF 8/2BZ
    Item No.:
    1789780000
    Packaging unit:
    25 PC

    Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 50 mm², Threaded stud connection

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyModular PE terminal blocks95/120 mm²
  • WPE 95N/120N
    Item No.:
    1846030000
    Packaging unit:
    5 PC

    PE terminal, Screw connection, 95 mm², 1000 V, Number of connections: 2, Number of levels: 1, Green/yellow

Related products