Properties
Version | WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white |
Order No. | 1951870000 |
Type | WS 8/5 PLUS MC NE WS |
GTIN (EAN) | 4032248631605 |
Qty. | 600 items |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 0.148 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer |
Weidmueller
Allen-Bradley |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Width | 5 mm |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65339) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1951870000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1951870000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [Technical change of MultiCard marker, Type WS 85 PLUS](https://mdcop.weidmueller.com/mediadelivery/asset/900_293690) [Technische Änderung für MultiCard Markierer, Typ WS 85 PLUS](https://mdcop.weidmueller.com/mediadelivery/asset/900_293694) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2847450000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2847580000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2847420000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:1521880000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2847350000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, Dark Blue, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2534690000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Dark Blue
-
Item No.:2847220000Packaging unit:100 PC
Feed-through terminal block, PUSH IN, Dark Blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1521830000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1521890000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, white
-
Item No.:2508030000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, brown
-
Item No.:2003130000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Light Grey
-
Item No.:1521980000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, black
-
Item No.:1521730000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:2847270000Packaging unit:100 PC
Feed-through terminal block, PUSH IN, black, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1521800000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, red
-
Item No.:2847380000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, green, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:1521950000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, green
-
Item No.:2847210000Packaging unit:100 PC
Feed-through terminal block, PUSH IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2847560000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, Light Grey, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2847310000Packaging unit:100 PC
Feed-through terminal block, PUSH IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2847430000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, Light Grey, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2847200000Packaging unit:100 PC
Feed-through terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2847440000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2847280000Packaging unit:100 PC
Feed-through terminal block, PUSH IN, white, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2847550000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2847320000Packaging unit:100 PC
Feed-through terminal block, PUSH IN, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1521740000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2847390000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, violet, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:1521850000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1521870000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, green
-
Item No.:1521970000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, white
-
Item No.:2522840000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2683460000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige, beige
-
Item No.:1988290000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1988100000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2503880000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2614110000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, green
-
Item No.:2041190000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:1991960000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2744110000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, dark beige
-
Item No.:2744140000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, blue
-
Item No.:2744120000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 400 V, 16 A, blue
-
Item No.:2744130000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 800 V, 16 A, dark beige
-
Item No.:2583090000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583170000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583190000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583180000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2847620000Packaging unit:50 PC
Multi-tier modular terminal, PUSH IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1547670000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1547660000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2623550000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:1547650000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2551520000Packaging unit:10 PC
PE terminal, PUSH IN, 35 mm², 1000 V, Green/yellow
-
Item No.:2898150000Packaging unit:100 PC
Plug-in modular terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2898160000Packaging unit:100 PC
Plug-in modular terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2898170000Packaging unit:50 PC
Plug-in modular terminals, PUSH IN, 2.5 mm², 800 V, 24 A, Green/yellow
-
Item No.:1988230000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 500 V, 24 A, dark beige
-
Item No.:1989900000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1989840000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:1989810000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:1989870000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2430040000Packaging unit:50 PC
Disconnect and modular disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:1989850000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, orange
-
Item No.:1989920000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2898720000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:2898670000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1989930000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1989890000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2898730000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:1989820000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, orange
-
Item No.:1989860000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1989830000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1989800000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1989910000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2898690000Packaging unit:50 PC
Basic terminal for component plug, PUSH IN, 500, 20, 2
-
Item No.:1989950000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1989940000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2898680000Packaging unit:50 PC
Basic terminal for component plug, PUSH IN, 500, 20, 2
-
Item No.:2898660000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1989880000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, orange
-
Item No.:2898710000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, blue, 2.5 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 1
-
Item No.:2898700000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 1
-
Item No.:2690470000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:2690460000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:2551550000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552180000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552130000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551530000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2552100000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552170000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552120000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552160000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2552110000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551540000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552090000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2551510000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552150000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2552140000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552190000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552200000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige