Properties
Version | Fuse terminal, Screw connection, orange, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20 |
Order No. | 1011060000 |
Type | WSI 6 OR |
GTIN (EAN) | 4008190297800 |
Qty. | 50 items |
Depth | 61 mm |
Depth (inches) | 2.402 inch |
Depth including DIN rail | 62 mm |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 7.9 mm |
Width (inches) | 0.311 inch |
Net weight | 17.08 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Version |
Screw connection
Fuse isolator for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. | 2.5 mm² |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. | 0.5 mm² |
Wire connection cross section, finely stranded, two clampable wires, min. | 0.5 mm² |
Wire cross-section, finely stranded, two clampable wires, max. | 2.5 mm² |
Explosion-tested version | No |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 6 mm² |
Connection type, additional connection | Screw connection |
Blade size | 0.8 x 4.0 mm |
Clampable conductor |
|
Clamping range, max. | 10 mm² |
Clamping range, min. | 0.5 mm² |
Clamping screw | M 3.5 |
Connection cross-section, stranded, max. | 10 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A5 |
Number of connections | 2 |
Stripping length | 12 mm |
Tightening torque, max. | 1.6 Nm |
Tightening torque, min. | 0.8 Nm |
Torque level with DMS electric screwdriver | 3 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-1057876 |
Wire cross section max. (CSA) | 8 AWG |
Wire cross section min. (CSA) | 20 AWG |
Type of voltage for indicator | AC/DC |
Cartridge fuse | G-Si. 5 x 20 |
Display | Without LED |
Fuse holder (cartridge holder) | Pivoting |
Operating voltage, max. | 500 V |
Type of voltage for indicator | AC/DC |
Rail | TS 35 |
Standards |
IEC 60947-7-3
IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 20 |
Rated cross-section | 6 mm² |
Rated voltage | 500 V |
Rated voltage to adjoining terminal | 500 V |
Rated DC voltage | 500 V |
Rated current | 6.3 A |
Current at maximum wires | 6.3 A |
Standards |
IEC 60947-7-3
IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1.31 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 8 AWG |
Conductor size Factory wiring min. (UR) | 22 AWG |
Conductor size Field wiring max. (UR) | 8 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size C (UR) | 10 A |
Voltage size C (UR) | 600 V |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity |
[CB Testreport](https://mdcop.weidmueller.com/mediadelivery/asset/900_42036)
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_42037) [CB Test certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89268) [Lloyds Register Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153735) [POLSKIREJ certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_156118) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37401) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284530) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59365) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1011060000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1011060000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1011060000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[Marking options on WSI 6 terminal blocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_211374) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![DETNORVER](/picture/DETNORVER.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![NEMKO](/picture/NEMKO.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Accessories
-
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
-
Item No.:2007190000Packaging unit:800 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
-
Item No.:1050100000Packaging unit:20 PC
End and partition plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050000000Packaging unit:50 PC
End plate (terminals), dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1609920000Packaging unit:540 PC
WS, Terminal marker, 12 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, Allen-Bradley, white
-
Item No.:0430900000Packaging unit:10 PC
Miniature fuse, quick-acting, 2 A, G-Si. 5 x 20
-
Item No.:0430600000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.5 A, G-Si. 5 x 20
-
Item No.:0430700000Packaging unit:10 PC
Miniature fuse, quick-acting, 1 A, G-Si. 5 x 20
-
Item No.:0430500000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.25 A, G-Si. 5 x 20
-
Item No.:2619930000Packaging unit:600 PC
WS, Terminal marker, 12 x 6.5 mm, Weidmueller, white
-
-
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1609860000Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
-
Item No.:1636530000Packaging unit:20 PC
Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1856740000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:0545300000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 58, Pitch in mm (P): 8.00, Insulated: No, Width: 0.8 mm
-
Item No.:0545400000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 58, Pitch in mm (P): 8.00, Insulated: No, Width: 0.8 mm