Properties
Version | Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver |
Order No. | 1712500003 |
Type | WSM 10 3 |
GTIN (EAN) | 4008190947217 |
Qty. | 200 items |
Depth | 0.3 mm |
Depth (inches) | 0.012 inch |
Height | 5.5 mm |
Height (inches) | 0.217 inch |
Width | 9.9 mm |
Width (inches) | 0.39 inch |
Net weight | 0.13 g |
Operating temperature range | 500 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | silver |
Halogen | No |
Material | Stainless steel 1.4404 |
Material colour according to resistance code | 0 |
Number of markers per combination | 1 Component part = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | 500 °C |
Operating temperature range, max. | 500 °C |
Orientation of print | horizontal |
Printed characters | Numbers |
Printing | 3 |
Type of printing | Standard |
Width | 9.9 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1712500003) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
-
Item No.:1774500000Packaging unit:50 PC
Stainless steel markers, Conductor and cable markers, 48 x 11 mm, silver
-
Item No.:1774530000Packaging unit:50 PC
Stainless steel markers, Conductor and cable markers, 108 x 11 mm, silver
-
Item No.:1774520000Packaging unit:50 PC
Stainless steel markers, Conductor and cable markers, 84 x 11 mm, silver
-
Item No.:1774490000Packaging unit:50 PC
Stainless steel markers, Conductor and cable markers, 288 x 11 mm, silver
-
Item No.:1774510000Packaging unit:50 PC
Stainless steel markers, Conductor and cable markers, 60 x 11 mm, silver
-
Item No.:1774480000Packaging unit:1 PC
Stainless steel markers, Conductor and cable markers, 210 x 220 mm, silver
-
Item No.:1774470000Packaging unit:1 PC
Stainless steel markers, Conductor and cable markers, 180 x 275 mm, silver
MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWSM stainless steel markersHolder
Cabinet InfrastructureCable tiesCable tie tools