Ominaisuudet
Version | Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver |
Order No. | 1712500004 |
Type | WSM 10 4 |
GTIN (EAN) | 4008190947224 |
Qty. | 200 items |
Depth | 0,3 mm |
Depth (inches) | 0,012 inch |
Height | 5,5 mm |
Height (inches) | 0,217 inch |
Width | 9,9 mm |
Width (inches) | 0,39 inch |
Net weight | 0,15 g |
Operating temperature range | 500 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | silver |
Halogen | No |
Material | Stainless steel 1.4404 |
Number of markers per combination | 1 Component part = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | 500 °C |
Operating temperature range, max. | 500 °C |
Orientation of print | horizontal |
Printed characters | Numbers |
Printing | 4 |
Type of printing | Standard |
Width | 9,9 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1712500004) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Lisävarusteet
-
Tuotteen tunnus:1774510000VPE:50 items
Stainless steel markers, Conductor and cable markers, 60 x 11 mm, silver
-
Tuotteen tunnus:1774490000VPE:50 items
Stainless steel markers, Conductor and cable markers, 288 x 11 mm, silver
-
Tuotteen tunnus:1774530000VPE:50 items
Stainless steel markers, Conductor and cable markers, 108 x 11 mm, silver
-
Tuotteen tunnus:1774500000VPE:50 items
Stainless steel markers, Conductor and cable markers, 48 x 11 mm, silver
-
Tuotteen tunnus:1774520000VPE:50 items
Stainless steel markers, Conductor and cable markers, 84 x 11 mm, silver
-
Tuotteen tunnus:1774480000VPE:1 items
Stainless steel markers, Conductor and cable markers, 210 x 220 mm, silver
-
Tuotteen tunnus:1774470000VPE:1 items
Stainless steel markers, Conductor and cable markers, 180 x 275 mm, silver
MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWSM stainless steel markersHolder
Cabinet InfrastructureCable tiesCable tie tools