Properties
Version | Stainless steel markers, Conductor and cable markers, 330 x 174 mm, silver |
Order No. | 1924930000 |
Type | WSM SERVICE BOX KOMP. |
GTIN (EAN) | 4032248565160 |
Qty. | 1 items |
Depth | 109 mm |
Depth (inches) | 4.291 inch |
Height | 330 mm |
Height (inches) | 12.992 inch |
Width | 174 mm |
Width (inches) | 6.85 inch |
Net weight | 1,169 g |
Operating temperature range | 250 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | silver |
Material | Stainless steel 1.4404 |
Number of markers per combination | 1 Component part = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | 250 °C |
Operating temperature range, max. | 250 °C |
Orientation of print | horizontal |
Printed characters | Mixed characters |
Printing | see text |
Type of printing | Standard |
Width | 174 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Cross-section for connected wire | 16 - 500 mm² |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1924930000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |