Properties
Version | Stainless steel markers, Conductor and cable markers, 210 x 220 mm, silver |
Order No. | 1774480000 |
Type | WSM TOOL MANUELL |
GTIN (EAN) | 4032248149278 |
Qty. | 1 items |
Depth | 20 mm |
Depth (inches) | 0.787 inch |
Height | 210 mm |
Height (inches) | 8.268 inch |
Width | 220 mm |
Width (inches) | 8.661 inch |
Net weight | 472 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Max. cable tie width | 4.6 mm |
Version | Clamping tool for metal cable ties |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1774480000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |