Properties
Version | Test adapter (terminal), 0.75 mm², 250 V, 6 A |
Order No. | 1051260000 |
Type | WTA 5/1 |
GTIN (EAN) | 4008190161897 |
Qty. | 25 items |
Depth | 30.3 mm |
Depth (inches) | 1.193 inch |
Height | 17 mm |
Height (inches) | 0.669 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 1.98 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | fb1756cb-1941-42d9-9a81-7624ba3e17bb |
Material | PA 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Installation advice | Direct mounting |
With snap-in pegs | No |
Connection cross-section, stranded, max. | 1.5 mm² |
Number of connections | 1 |
Stripping length | 8 mm |
Type of connection | Crimp connection |
Wire connection cross section, finely stranded, max. | 1 mm² |
Wire connection cross section, finely stranded, min. | 1 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 1 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 1 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Pitch in mm (P) | 5 mm |
Height with TS 35 | 68.2 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Rated cross-section | 0.75 mm² |
Rated voltage | 250 V |
Rated current | 6 A |
Volume resistance according to IEC 60947-7-x | 3.56 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.29 W |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59965) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1051260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1051260000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002555 |
ETIM 7.0 | EC002555 |
ETIM 8.0 | EC002555 |
ETIM 9.0 | EC002555 |
ECLASS 9.0 | 27-14-11-48 |
ECLASS 9.1 | 27-14-11-48 |
ECLASS 10.0 | 27-14-11-48 |
ECLASS 11.0 | 27-14-11-48 |
ECLASS 12.0 | 27-14-11-48 |
ECLASS 13.0 | 27-25-03-04 |
ECLASS 14.0 | 27-25-03-04 |
ROHS | Conform |