WTD 6 SL

Feed-through terminal block, Screw connection, 6 mm², 630 V, 41 A, Number of connections: 2

Item No. 9538090000

Properties

Accessories

    Terminal BlocksAccessoriesCross-connectionsW-Series10 mm²
  • WQV 10/3
    Item No.:
    1054960000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 9.90, Insulated: Yes, 63 A, yellow

  • WQV 10/4
    Item No.:
    1055060000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 9.90, Insulated: Yes, 63 A, yellow

  • WQV 10/10
    Item No.:
    1052460000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 9.90, Insulated: Yes, 63 A, yellow

  • WQV 10/2
    Item No.:
    1052560000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 9.90, Insulated: Yes, 76 A, yellow

  • MarkersTerminal markersMultiCardWSWS 12/6.5Blank
  • WS 12/6.5 MC NE WS
    Item No.:
    1609920000
    Packaging unit:
    540 PC

    WS, Terminal marker, 12 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, Allen-Bradley, white

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • Terminal BlocksAccessoriesTest adapters and TestsocketsTestsockets
  • GWHUE M3 WTL6
    Item No.:
    1255010000
    Packaging unit:
    50 PC

    Connecting sleeve (terminal), Height: 6 mm, Width: 6 mm, Depth: 13.3 mm, Copper - zinc

  • Terminal BlocksApplication rangeInstrument transformer wiringAccessoriesEnd plate
  • WAP WTL6 SL
    Item No.:
    9538110000
    Packaging unit:
    20 PC

    End plate (terminals), 82.2 mm x 1.5 mm, dark beige

  • WAP WTL6 SL 4-6
    Item No.:
    1238880000
    Packaging unit:
    20 PC

    End plate (terminals), 82.2 mm x 1.5 mm, dark beige

  • Terminal BlocksAccessoriesCross-connectionsW-Series6 mm²
  • WQV 6/10
    Item No.:
    1052260000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: Yes, 57 A, yellow

  • WQV 6/3
    Item No.:
    1054760000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, 57 A, yellow

  • WQV 6/2
    Item No.:
    1052360000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, 57 A, yellow

  • WQV 6/4
    Item No.:
    1054860000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, 57 A, yellow

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • ToolsCable lugs and ConnectorsInsulated connectorHook-type cable lugs
  • HBT 1,5 - 4,6 RT
    Item No.:
    1233340000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red

  • HBT 2,5 - 4,6 BL
    Item No.:
    1233330000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue

  • HBT 6,0 - 4,6 GE
    Item No.:
    1216230000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow

  • MarkersTerminal markersMultiMarkWSWS 12/6.5
  • WS 12/6.5 MM WS
    Item No.:
    2619930000
    Packaging unit:
    600 PC

    WS, Terminal marker, 12 x 6.5 mm, Weidmueller, white

  • Terminal BlocksAccessoriesPartition platesW-Series
  • WTW EN
    Item No.:
    1058800000
    Packaging unit:
    20 PC

    Partition plate (terminal), Intermediate plate, 86 mm x 62 mm, dark beige