WTD 6 SL/EN

Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 120 °C

Item No. 9538100000

Properties

Accessories

    Terminal BlocksAccessoriesTest adapters and TestsocketsW-Series
  • WTA 3    WDU4
    Item No.:
    1632350000
    Packaging unit:
    25 PC

    Test adapter (terminal), 1.5 mm², 250 V, 6 A

  • Terminal BlocksAccessoriesCross-connectionsW-Series6 mm²
  • WQV 6/12
    Item No.:
    1062720000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 12, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm

  • WQV 6/4
    Item No.:
    1054860000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm

  • WQV 6/7
    Item No.:
    1062680000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 7, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm

  • WQV 6/5
    Item No.:
    1062660000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 5, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm

  • WQV 6/3
    Item No.:
    1054760000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm

  • WQV 6/10
    Item No.:
    1052260000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm

  • WQV 6/2
    Item No.:
    1052360000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm

  • WQV 6/6
    Item No.:
    1062670000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 6, Pitch in mm (P): 8.00, Insulated: Yes, Width: 7.6 mm

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksAccessoriesEnd platesW-Series2.5-10 mm²
  • WAP 2.5-10
    Item No.:
    1050000000
    Packaging unit:
    50 PC

    End plate (terminals), dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • WAP 2.5-10 SW
    Item No.:
    1050010000
    Packaging unit:
    50 PC

    End plate (terminals), black, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • WAP 16+35 WTW 2.5-10
    Item No.:
    1050100000
    Packaging unit:
    20 PC

    End and partition plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • WAP 2.5-10 4-6
    Item No.:
    1272380000
    Packaging unit:
    50 PC

    End plate (terminals), dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • Terminal BlocksAccessoriesCross-connectionsW-Series10 mm²
  • WQV 10/4
    Item No.:
    1055060000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 4, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • WQV 10/3
    Item No.:
    1054960000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 3, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • WQV 10/10
    Item No.:
    1052460000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 10, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • WQV 10/2
    Item No.:
    1052560000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • ToolsCable lugs and ConnectorsInsulated connectorHook-type cable lugs
  • HBT 6,0 - 4,6 GE
    Item No.:
    1216230000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow

  • HBT 1,5 - 4,6 RT
    Item No.:
    1233340000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red

  • HBT 2,5 - 4,6 BL
    Item No.:
    1233330000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue

  • MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white