WTD 6/1

Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2

Item No. 1017100000

Properties

Accessories

    Terminal BlocksApplication rangeInstrument transformer wiringAccessoriesEnd plate
  • WAP WTL6/1
    Item No.:
    1068300000
    Packaging unit:
    20 PC

    End plate for terminals, dark beige, Height: 65 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No

  • WTW WTL6/1 DB
    Item No.:
    1068400000
    Packaging unit:
    20 PC

    Partition plate (terminal), dark beige, Height: 65 mm, Width: 1.5 mm, V-0, Wemid

  • MarkersTerminal markersMultiCardWSWS 12/8Blank
  • WS 12/8 PLUS MC NE WS
    Item No.:
    1906000000
    Packaging unit:
    420 PC

    WS, Terminal marker, 12 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesConnection sleeves
  • VH 19/6.3/4.3
    Item No.:
    0318000000
    Packaging unit:
    50 PC

    Connecting sleeve (terminal), when screwed in, Width: 6 mm, Height: 6 mm, Depth: 19 mm, Number of poles: 1, Cu Zn

  • VH 12/4.9/3.3
    Item No.:
    0249000000
    Packaging unit:
    100 PC

    Connecting sleeve (terminal), when screwed in, Width: 4.9 mm, Height: 4.9 mm, Depth: 12 mm, Number of poles: 1, Copper

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAK 6N
  • QL 4 SAK6N
    Item No.:
    0194500000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 4, Pitch in mm (P): 7.90, Insulated: No, Width: 29.7 mm

  • QL 2 SAK6N
    Item No.:
    0194300000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 2, Pitch in mm (P): 7.90, Insulated: No, Width: 13.9 mm

  • QL 3 SAK6N
    Item No.:
    0194400000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 3, Pitch in mm (P): 7.90, Insulated: No, Width: 21.8 mm

  • QL 10 SAK6N
    Item No.:
    0338300000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 10, Pitch in mm (P): 7.90, Insulated: No, Width: 77.1 mm

  • Terminal BlocksApplication rangeInstrument transformer wiringAccessoriesFixing screws
  • KISC M3X20 SAK10 CU5
    Item No.:
    0377100000
    Packaging unit:
    100 PC

    SAK Series, Mounting screw, Copper

  • Terminal BlocksApplication rangeInstrument transformer wiringAccessoriesShorting elements
  • QVS 3 SAKT1+2
    Item No.:
    0329300000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, beige, 41 A, Number of poles: 3, Pitch in mm (P): 12.00, Insulated: Yes, Width: 22 mm

  • QVS 2 SAKT1+2
    Item No.:
    0307300000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, beige, 41 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 15.4 mm

  • Terminal BlocksApplication rangeInstrument transformer wiringAccessoriesTest sockets
  • STB 35 IH/BL
    Item No.:
    0388700000
    Packaging unit:
    50 PC

    Socket (terminal), Plug-in depth: 8 mm, Depth: 37.5 mm

  • STB 35 IH/VI
    Item No.:
    0389100000
    Packaging unit:
    50 PC

    Socket (terminal), Plug-in depth: 8 mm, Depth: 37.5 mm

  • STB 35 IH/GN
    Item No.:
    0388900000
    Packaging unit:
    50 PC

    Socket (terminal), Plug-in depth: 8 mm, Depth: 37.5 mm

  • STB 35 IH/GE
    Item No.:
    0389000000
    Packaging unit:
    50 PC

    Socket (terminal), Plug-in depth: 8 mm, Depth: 37.5 mm

  • MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/8Blank
  • DEK 5/8 MC NE WS
    Item No.:
    1856740000
    Packaging unit:
    800 PC

    Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkDekafixDEK 5/8
  • DEK 5/8 MM WS
    Item No.:
    2007130000
    Packaging unit:
    500 PC

    Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white