Properties
Version | Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 120 °C |
Order No. | 1887220000 |
Type | WTD 6/4 FF |
GTIN (EAN) | 4032248526802 |
Qty. | 50 items |
Depth | 52 mm |
Depth (inches) | 2.047 inch |
Depth including DIN rail | 53.4 mm |
Height | 76.5 mm |
Height (inches) | 3.012 inch |
Width | 11 mm |
Width (inches) | 0.433 inch |
Net weight | 31.6 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
Screw connection
for plug-in cross-connector One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail |
TS 35
TS 32 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Blade size | 0.8 x 5.5 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 1.5 mm² |
Clamping screw | M 4 |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | on side |
Number of connections | 2 |
Tightening torque, max. | 2.4 Nm |
Tightening torque, min. | 1.2 Nm |
Type of connection | Screw connection |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate number (cCSAus) | 227775-1609344 |
Current size B (cCSAus) | 40 A |
Current size C (cCSAus) | 40 A |
Current size D (cCSAus) | 40 A |
Voltage size B (cCSAus) | 600 V |
Voltage size C (cCSAus) | 600 V |
Voltage size D (cCSAus) | 600 V |
Wire cross section max. (cCSAusX) | 10 AWG |
Wire cross section min. (cCSAusX) | 26 AWG |
TS 32 offset | 38.5 mm |
TS 35 offset | 38.5 mm |
Rail |
TS 35
TS 32 |
Standards | IEC 60947-7-1 |
Rated cross-section | 6 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 41 A |
Current at maximum wires | 41 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 1.31 W |
Pollution severity | 3 |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 10 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 10 AWG |
Conductor size Field wiring min. (cURus) | 26 AWG |
Current size B (cURus) | 30 A |
Current size C (cURus) | 30 A |
Voltage size B (cURus) | 600 V |
Voltage size C (cURus) | 600 V |
Approval/Certificate/Document of Conformity |
[CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89264)
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89265) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37276) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64592) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1887220000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1887220000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CCSAUS](/picture/CCSAUS.gif) ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:0299600000Packaging unit:20 PC
Test adapter (terminal), 230 V
-
Item No.:1887240000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 68.5 mm, Width: 1.5 mm, V-0, Wemid
-
-
Item No.:1897190000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 10, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm
-
Item No.:1897090000Packaging unit:100 PC
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 10, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm
-
Item No.:2552080000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 12, Pitch in mm (P): 11.10, Insulated: Yes, Width: 129.1 mm
-
Item No.:2550760000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 5, Pitch in mm (P): 11.10, Insulated: Yes, Width: 51.5 mm
-
Item No.:2550770000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 7, Pitch in mm (P): 11.10, Insulated: Yes, Width: 73.7 mm
-
Item No.:1897030000Packaging unit:100 PC
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 4, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm
-
Item No.:1897010000Packaging unit:100 PC
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm
-
Item No.:2550780000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 10, Pitch in mm (P): 11.10, Insulated: Yes, Width: 106.9 mm
-
Item No.:2550740000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 3, Pitch in mm (P): 11.10, Insulated: Yes, Width: 29.3 mm
-
Item No.:1897130000Packaging unit:100 PC
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 4, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm
-
Item No.:2550640000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 2, Pitch in mm (P): 11.10, Insulated: Yes, Width: 18.2 mm
-
Item No.:2551490000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 6, Pitch in mm (P): 11.10, Insulated: Yes, Width: 62.6 mm
-
Item No.:1897110000Packaging unit:100 PC
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm
-
Item No.:2550750000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 4, Pitch in mm (P): 11.10, Insulated: Yes, Width: 40.4 mm
-
-
Item No.:0303000000Packaging unit:100 PC
Clamping yoke, Mounting screw, Steel
-
Item No.:1061200000Packaging unit:50 empty
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:0270760000Packaging unit:20 PC
Cross-connector (terminal), Plugged, beige, 44 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 12 mm
-
-
-
Item No.:9200230000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:9200090000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²
-
Item No.:9200170000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:0248500000Packaging unit:100 PC
Connecting sleeve (terminal), when screwed in, Width: 4.9, Height: 4.9 mm, Depth: 13.5 mm, Number of poles: 1, Copper